Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - ER-48
Part #:701092
Catalog #:ER-48
KEY FEATURES
- ER style cylindrical OD bearing with snap and with black oxided bearing rings
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.25 in | Bore Size (in): | 3 in |
| Outer Race Width (in): | 1.688 in | Inner Ring OD (in): | 3.922 in |
| Outer Race OD (in): | 5.5118 in | Centerline to Front Face (in): | 1.938 in |
| Outer Race OD (mm): | 140 mm | Length Through Bore (in): | 3.25 in |
| Outer Race Width (mm): | 42.9 mm |
Technical Specifications
| Measure Units: | Inch | Set Screw Thread: | 7/16-20 UNF |
| Housing Type: | Insert (ER Style) | Bore Shape: | Straight |
| Seal Type: | Felt Labyrinth Seal | Insert Material: | 52100 Bearing Steel |
| Rolling Element: | Ball Bearing | Expansion: | No |
| Misalignment: | None | Internal Clearance: | Standard |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Platform: | Gold Line Ball Bearing | End Cap: | No |
| Bearing Insert Coating: | Black Oxide | Precision Rating: | ABEC 1 |
| Cage Material: | Brass | Outer Race Profile: | Cylindrical |
| Inner Race Profile: | Wide Inner Ring | Locking Type: | Set Screw |
| Setscrew Torque (in-lbs): | 350-450 in/lbs | Series: | Unmounted Replacement Bearings |
| Maximum Speed (rpm): | 2250 rpm | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Duty/Status: | Standard | Vibration Frequency Roller Spin: | 0.0470 cps |
| Vibration Frequency Outer Ring Defect: | 0.0759 cps | Size Code: | 2-33 |
| Vibration Frequency Inner Ring Defect: | 0.1074 cps | Inner Race Heat Treat Method: | Zone-Hardened |
| Ability to Relubricate: | Yes | Maximum Operating Temperature (F): | 220 °F |
| Inner Ring Fillet Radius (in): | 0.12 in | Vibration Frequency Fundamental Train: | 0.0069 cps |
| Cage Type: | Land Riding Retainer | Dynamic Load Rating (lb): | 17,412 lb |
| Static Load Rating (lb): | 13,174 lb |
General Specifications
| UPC: | 662461008904 | Weight: | 8.64 LB |
| Packaged Length: | 5.75 IN | Packaged Width: | 5.63 IN |
| Packaged Height: | 3.63 IN | HTC: | 8482.10.5056 |
| Country of Origin: | United States of America |

