Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - ER-63
Part #:701097
Catalog #:ER-63
KEY FEATURES
- ER style cylindrical OD bearing with snap and with black oxided bearing rings
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 4.63 in | Bore Size (in): | 3.9375 in |
| Outer Race OD (mm): | 190 mm | Outer Race Width (in): | 2.5 in |
| Inner Ring OD (in): | 5.172 in | Outer Race OD (in): | 7.4803 in |
| Centerline to Front Face (in): | 2.688 in | Length Through Bore (in): | 4.625 in |
| Outer Race Width (mm): | 63.5 mm |
Technical Specifications
| Bore Shape: | Straight | Housing Type: | Insert (ER Style) |
| Set Screw Thread: | 5/8-18 UNF | Insert Material: | 52100 Bearing Steel |
| Rolling Element: | Ball Bearing | Measure Units: | Inch |
| Seal Type: | Felt Labyrinth Seal | Expansion: | No |
| Internal Clearance: | Standard | Misalignment: | None |
| End Cap: | No | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Bearing Insert Coating: | Black Oxide |
| Platform: | Gold Line Ball Bearing | Precision Rating: | ABEC 1 |
| Cage Material: | Brass | Outer Race Profile: | Cylindrical |
| Inner Race Profile: | Wide Inner Ring | Series: | Unmounted Replacement Bearings |
| Vibration Frequency Inner Ring Defect: | 0.0986 cps | Inner Ring Fillet Radius (in): | 0.12 in |
| Duty/Status: | Standard | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Vibration Frequency Roller Spin: | 0.044 cps | Vibration Frequency Outer Ring Defect: | 0.0681 cps |
| Maximum Speed (rpm): | 1700 rpm | Locking Type: | Set Screw |
| Ability to Relubricate: | Yes | Setscrew Torque (in-lbs): | 1100-1400 in/lbs |
| Size Code: | 2-43 | Maximum Operating Temperature (F): | 220 °F |
| Inner Race Heat Treat Method: | Zone-Hardened | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Static Load Rating (lb): | 23,553 lb | Dynamic Load Rating (lb): | 29,905 lb |
| Cage Type: | Land Riding Retainer |
General Specifications
| UPC: | 662461008959 | Weight: | 22.30 LB |
| Packaged Length: | 7.88 IN | Packaged Width: | 7.75 IN |
| Packaged Height: | 4.69 IN | HTC: | 8482.10.5056 |
| Country of Origin: | United States of America |

