Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - ER-64
Part #:701098
Catalog #:ER-64
KEY FEATURES
- ER style cylindrical OD bearing with snap and with black oxided bearing rings
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 4.63 in | Bore Size (in): | 4 in |
| Inner Ring OD (in): | 5.172 in | Centerline to Front Face (in): | 2.688 in |
| Outer Race OD (in): | 7.4803 in | Outer Race Width (in): | 2.5 in |
| Outer Race OD (mm): | 190 mm | Length Through Bore (in): | 4.625 in |
| Outer Race Width (mm): | 63.5 mm |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Set Screw Thread: | 5/8-18 UNF | Housing Type: | Insert (ER Style) |
| Measure Units: | Inch | Insert Material: | 52100 Bearing Steel |
| Seal Type: | Felt Labyrinth Seal | Expansion: | No |
| Internal Clearance: | Standard | Misalignment: | None |
| Misalignment Type: | Static Only | Platform: | Gold Line Ball Bearing |
| Outer Ring Land Profile: | Standard | End Cap: | No |
| Bearing Insert Coating: | Black Oxide | Cage Material: | Brass |
| Precision Rating: | ABEC 1 | Inner Race Profile: | Wide Inner Ring |
| Outer Race Profile: | Cylindrical | Size Code: | 2-43 |
| Locking Type: | Set Screw | Vibration Frequency Inner Ring Defect: | 0.0986 cps |
| Duty/Status: | Standard | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Ability to Relubricate: | Yes | Maximum Speed (rpm): | 1700 rpm |
| Vibration Frequency Outer Ring Defect: | 0.0681 cps | Vibration Frequency Roller Spin: | 0.044 cps |
| Maximum Operating Temperature (F): | 220 °F | Inner Race Heat Treat Method: | Zone-Hardened |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Setscrew Torque (in-lbs): | 1100-1400 in/lbs |
| Series: | Unmounted Replacement Bearings | Inner Ring Fillet Radius (in): | 0.12 in |
| Cage Type: | Land Riding Retainer | Static Load Rating (lb): | 23,553 lb |
| Dynamic Load Rating (lb): | 29,905 lb |
General Specifications
| UPC: | 662461008966 | Weight: | 21.79 LB |
| Packaged Length: | 7.88 IN | Packaged Width: | 7.75 IN |
| Packaged Height: | 4.69 IN | HTC: | 8482.10.5056 |
| Country of Origin: | United States of America |

