Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - ER-10C
Part #:703906
Catalog #:ER-10C
KEY FEATURES
- ER style cylindrical OD bearing with snap and with black oxided bearing rings
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.22 in | Bore Size (in): | 0.625 in |
| Outer Race OD (in): | 1.8504 in | Outer Race OD (mm): | 47 mm |
| Centerline to Front Face (in): | 0.813 in | Inner Ring OD (in): | 1.188 in |
| Outer Race Width (in): | 0.625 in | Length Through Bore (in): | 1.219 in |
| Outer Race Width (mm): | 15.9 mm |
Technical Specifications
| Rolling Element: | Ball Bearing | Seal Type: | Single Lip Contact Seal |
| Set Screw Thread: | 1/4-28 UNF | Measure Units: | Inch |
| Housing Type: | Insert (ER Style) | Bore Shape: | Straight |
| Insert Material: | 52100 Bearing Steel | Expansion: | No |
| Internal Clearance: | Standard | Misalignment: | None |
| Bearing Insert Coating: | Black Oxide | Platform: | Gold Line Ball Bearing |
| End Cap: | No | Outer Ring Land Profile: | Tapered Lands |
| Misalignment Type: | Static Only | Precision Rating: | ABEC 1 |
| Cage Material: | PPS - Polyphenylene Sulfide | Outer Race Profile: | Cylindrical |
| Inner Race Profile: | Wide Inner Ring | Size Code: | 2-012 |
| Inner Ring Fillet Radius (in): | 0.04 in | Vibration Frequency Roller Spin: | 0.0381 cps |
| Inner Race Heat Treat Method: | Zone-Hardened | Duty/Status: | Standard |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Maximum Operating Temperature (F): | 220 °F |
| Maximum Speed (rpm): | 6450 rpm | Vibration Frequency Inner Ring Defect: | 0.0907 cps |
| Vibration Frequency Outer Ring Defect: | 0.0593 cps | Series: | Unmounted Replacement Bearings |
| Ability to Relubricate: | Yes | Locking Type: | Set Screw |
| Vibration Frequency Fundamental Train: | 0.0066 cps | Setscrew Torque (in-lbs): | 65-85 in/lbs |
| Cage Type: | Land Riding Retainer | Static Load Rating (lb): | 1,444 lb |
| Dynamic Load Rating (lb): | 2,611 lb |
General Specifications
| UPC: | 662461024706 | Weight: | 0.50 LB |
| Packaged Length: | 2.38 IN | Packaged Width: | 1.44 IN |
| Packaged Height: | 2.38 IN | HTC: | 8482.10.5048 |
| Country of Origin: | Mexico |

