Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - ER-204C
Part #:703909
Catalog #:ER-204C
KEY FEATURES
- ER style cylindrical OD bearing with snap and with black oxided bearing rings
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.22 in | Bore Size (mm): | 20 mm |
| Outer Race OD (mm): | 47 mm | Centerline to Front Face (in): | 0.813 in |
| Outer Race OD (in): | 1.8504 in | Outer Race Width (in): | 0.625 in |
| Inner Ring OD (in): | 1.188 in | Length Through Bore (in): | 1.215 in |
| Outer Race Width (mm): | 15.9 mm |
Technical Specifications
| Set Screw Thread: | 1/4-28 UNF | Housing Type: | Insert (ER Style) |
| Bore Shape: | Straight | Seal Type: | Single Lip Contact Seal |
| Measure Units: | Metric | Insert Material: | 52100 Bearing Steel |
| Rolling Element: | Ball Bearing | Expansion: | No |
| Misalignment: | None | Internal Clearance: | Standard |
| Platform: | Gold Line Ball Bearing | End Cap: | No |
| Bearing Insert Coating: | Black Oxide | Outer Ring Land Profile: | Tapered Lands |
| Misalignment Type: | Static Only | Cage Material: | PPS - Polyphenylene Sulfide |
| Precision Rating: | ABEC 1 | Inner Race Profile: | Wide Inner Ring |
| Outer Race Profile: | Cylindrical | Vibration Frequency Outer Ring Defect: | 0.0593 cps |
| Locking Type: | Set Screw | Maximum Speed (rpm): | 6450 rpm |
| Inner Race Heat Treat Method: | Zone-Hardened | Series: | Unmounted Replacement Bearings |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Vibration Frequency Roller Spin: | 0.0381 cps |
| Vibration Frequency Inner Ring Defect: | 0.0907 cps | Inner Ring Fillet Radius (in): | 0.04 in |
| Setscrew Torque (in-lbs): | 65-85 in/lbs | Duty/Status: | Standard |
| Ability to Relubricate: | Yes | Vibration Frequency Fundamental Train: | 0.0066 cps |
| Maximum Operating Temperature (F): | 220 °F | Size Code: | 2-012 |
| Dynamic Load Rating (lb): | 2,611 lb | Cage Type: | Land Riding Retainer |
| Static Load Rating (lb): | 1,444 lb |
General Specifications
| UPC: | 662461024737 | Weight: | 0.45 LB |
| Packaged Length: | 2.38 IN | Packaged Width: | 1.44 IN |
| Packaged Height: | 2.38 IN | HTC: | 8482.10.5048 |
| Country of Origin: | Mexico |

