Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - ER-15C
Part #:703911
Catalog #:ER-15C
KEY FEATURES
- ER style cylindrical OD bearing with snap and with black oxided bearing rings
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.38 in | Bore Size (in): | 0.9375 in |
| Outer Race OD (in): | 2.0472 in | Centerline to Front Face (in): | 0.859 in |
| Outer Race OD (mm): | 52 mm | Inner Ring OD (in): | 1.375 in |
| Outer Race Width (in): | 0.75 in | Length Through Bore (in): | 1.375 in |
| Outer Race Width (mm): | 19.1 mm |
Technical Specifications
| Bore Shape: | Straight | Insert Material: | 52100 Bearing Steel |
| Set Screw Thread: | 1/4-28 UNF | Seal Type: | Single Lip Contact Seal |
| Measure Units: | Inch | Housing Type: | Insert (ER Style) |
| Rolling Element: | Ball Bearing | Internal Clearance: | Standard |
| Misalignment: | None | Expansion: | No |
| Misalignment Type: | Static Only | Platform: | Gold Line Ball Bearing |
| Outer Ring Land Profile: | Tapered Lands | Bearing Insert Coating: | Black Oxide |
| End Cap: | No | Cage Material: | PPS - Polyphenylene Sulfide |
| Precision Rating: | ABEC 1 | Outer Race Profile: | Cylindrical |
| Inner Race Profile: | Wide Inner Ring | Ability to Relubricate: | Yes |
| Vibration Frequency Inner Ring Defect: | 0.0985 cps | Vibration Frequency Outer Ring Defect: | 0.0682 cps |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Locking Type: | Set Screw |
| Maximum Operating Temperature (F): | 220 °F | Vibration Frequency Roller Spin: | 0.0442 cps |
| Size Code: | 2-015 | Inner Race Heat Treat Method: | Zone-Hardened |
| Maximum Speed (rpm): | 6350 rpm | Inner Ring Fillet Radius (in): | 0.04 in |
| Setscrew Torque (in-lbs): | 65-85 in/lbs | Duty/Status: | Standard |
| Series: | Unmounted Replacement Bearings | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Static Load Rating (lb): | 1,651 lb | Dynamic Load Rating (lb): | 2,801 lb |
| Cage Type: | Land Riding Retainer |
General Specifications
| UPC: | 662461024751 | Weight: | 0.61 LB |
| Packaged Length: | 2.38 IN | Packaged Width: | 1.44 IN |
| Packaged Height: | 2.38 IN | HTC: | 8482.10.5048 |
| Country of Origin: | Mexico |

