Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - ER-205C
Part #:703912
Catalog #:ER-205C
KEY FEATURES
- ER style cylindrical OD bearing with snap and with black oxided bearing rings
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.37 in | Bore Size (mm): | 25 mm |
| Outer Race OD (mm): | 52 mm | Centerline to Front Face (in): | 0.859 in |
| Outer Race Width (in): | 0.75 in | Outer Race OD (in): | 2.0472 in |
| Inner Ring OD (in): | 1.375 in | Length Through Bore (in): | 1.371 in |
| Outer Race Width (mm): | 19.1 mm |
Technical Specifications
| Set Screw Thread: | 1/4-28 UNF | Insert Material: | 52100 Bearing Steel |
| Rolling Element: | Ball Bearing | Housing Type: | Insert (ER Style) |
| Bore Shape: | Straight | Measure Units: | Metric |
| Seal Type: | Single Lip Contact Seal | Expansion: | No |
| Internal Clearance: | Standard | Misalignment: | None |
| Platform: | Gold Line Ball Bearing | Bearing Insert Coating: | Black Oxide |
| End Cap: | No | Outer Ring Land Profile: | Tapered Lands |
| Misalignment Type: | Static Only | Cage Material: | PPS - Polyphenylene Sulfide |
| Precision Rating: | ABEC 1 | Inner Race Profile: | Wide Inner Ring |
| Outer Race Profile: | Cylindrical | Series: | Unmounted Replacement Bearings |
| Maximum Speed (rpm): | 6350 rpm | Ability to Relubricate: | Yes |
| Vibration Frequency Outer Ring Defect: | 0.0682 cps | Vibration Frequency Inner Ring Defect: | 0.0985 cps |
| Maximum Operating Temperature (F): | 220 °F | Size Code: | 2-015 |
| Vibration Frequency Roller Spin: | 0.0442 cps | Duty/Status: | Standard |
| Inner Ring Fillet Radius (in): | 0.04 in | Inner Race Heat Treat Method: | Zone-Hardened |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Setscrew Torque (in-lbs): | 65-85 in/lbs |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Locking Type: | Set Screw |
| Dynamic Load Rating (lb): | 2,801 lb | Static Load Rating (lb): | 1,651 lb |
| Cage Type: | Land Riding Retainer |
General Specifications
| UPC: | 662461024768 | Weight: | 0.56 LB |
| Packaged Length: | 2.38 IN | Packaged Width: | 1.44 IN |
| Packaged Height: | 2.38 IN | HTC: | 8482.10.5048 |
| Country of Origin: | Mexico |

