Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - ER-17C
Part #:703914
Catalog #:ER-17C
KEY FEATURES
- ER style cylindrical OD bearing with snap and with black oxided bearing rings
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.5 in | Bore Size (in): | 1.0625 in |
| Outer Race Width (in): | 0.875 in | Centerline to Front Face (in): | 0.875 in |
| Outer Race OD (in): | 2.4409 in | Outer Race OD (mm): | 62 mm |
| Inner Ring OD (in): | 1.594 in | Length Through Bore (in): | 1.5 in |
| Outer Race Width (mm): | 22.2 mm |
Technical Specifications
| Bore Shape: | Straight | Seal Type: | Single Lip Contact Seal |
| Housing Type: | Insert (ER Style) | Set Screw Thread: | 1/4-28 UNF |
| Rolling Element: | Ball Bearing | Measure Units: | Inch |
| Insert Material: | 52100 Bearing Steel | Misalignment: | None |
| Expansion: | No | Internal Clearance: | Standard |
| End Cap: | No | Bearing Insert Coating: | Black Oxide |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Tapered Lands |
| Platform: | Gold Line Ball Bearing | Cage Material: | PPS - Polyphenylene Sulfide |
| Precision Rating: | ABEC 1 | Outer Race Profile: | Cylindrical |
| Inner Race Profile: | Wide Inner Ring | Vibration Frequency Fundamental Train: | 0.0066 cps |
| Maximum Speed (rpm): | 5450 rpm | Inner Ring Fillet Radius (in): | 0.04 in |
| Series: | Unmounted Replacement Bearings | Duty/Status: | Standard |
| Locking Type: | Set Screw | Inner Race Heat Treat Method: | Zone-Hardened |
| Ability to Relubricate: | Yes | Size Code: | 2-13 |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Maximum Operating Temperature (F): | 220 °F | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Setscrew Torque (in-lbs): | 65-85 in/lbs | Vibration Frequency Roller Spin: | 0.0385 cps |
| Dynamic Load Rating (lb): | 4,381 lb | Static Load Rating (lb): | 2,567 lb |
| Cage Type: | Land Riding Retainer |
General Specifications
| UPC: | 662461024782 | Weight: | 0.93 LB |
| Packaged Length: | 2.75 IN | Packaged Width: | 1.56 IN |
| Packaged Height: | 2.75 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

