Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - ER-206C
Part #:703915
Catalog #:ER-206C
KEY FEATURES
- ER style cylindrical OD bearing with snap and with black oxided bearing rings
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.5 in | Bore Size (mm): | 30 mm |
| Outer Race OD (in): | 2.4409 in | Inner Ring OD (in): | 1.594 in |
| Centerline to Front Face (in): | 0.875 in | Outer Race OD (mm): | 62 mm |
| Outer Race Width (in): | 0.875 in | Length Through Bore (in): | 1.5 in |
| Outer Race Width (mm): | 22.2 mm |
Technical Specifications
| Rolling Element: | Ball Bearing | Seal Type: | Single Lip Contact Seal |
| Set Screw Thread: | M6 x 1 | Bore Shape: | Straight |
| Measure Units: | Metric | Insert Material: | 52100 Bearing Steel |
| Housing Type: | Insert (ER Style) | Internal Clearance: | Standard |
| Misalignment: | None | Expansion: | No |
| Bearing Insert Coating: | Black Oxide | Outer Ring Land Profile: | Tapered Lands |
| Misalignment Type: | Static Only | End Cap: | No |
| Platform: | Gold Line Ball Bearing | Cage Material: | PPS - Polyphenylene Sulfide |
| Precision Rating: | ABEC 1 | Inner Race Profile: | Wide Inner Ring |
| Outer Race Profile: | Cylindrical | Size Code: | 2-13 |
| Locking Type: | Set Screw | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Maximum Operating Temperature (F): | 220 °F | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Inner Ring Fillet Radius (in): | 0.04 in | Setscrew Torque (in-lbs): | 65-85 in/lbs |
| Inner Race Heat Treat Method: | Zone-Hardened | Maximum Speed (rpm): | 5450 rpm |
| Series: | Unmounted Replacement Bearings | Vibration Frequency Roller Spin: | 0.0385 cps |
| Duty/Status: | Standard | Vibration Frequency Fundamental Train: | 0.0066 cps |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Ability to Relubricate: | Yes |
| Dynamic Load Rating (lb): | 4,381 lb | Cage Type: | Land Riding Retainer |
| Static Load Rating (lb): | 2,567 lb |
General Specifications
| UPC: | 662461024799 | Weight: | 0.93 LB |
| Packaged Length: | 2.75 IN | Packaged Width: | 1.56 IN |
| Packaged Height: | 2.75 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

