Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - ER-20C
Part #:703918
Catalog #:ER-20C
KEY FEATURES
- ER style cylindrical OD bearing with snap and with black oxided bearing rings
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.69 in | Bore Size (in): | 1.25 in |
| Outer Race OD (mm): | 72 mm | Centerline to Front Face (in): | 1 in |
| Inner Ring OD (in): | 1.859 in | Outer Race OD (in): | 2.8346 in |
| Outer Race Width (in): | 0.938 in | Length Through Bore (in): | 1.688 in |
| Outer Race Width (mm): | 23.8 mm |
Technical Specifications
| Insert Material: | 52100 Bearing Steel | Bore Shape: | Straight |
| Set Screw Thread: | 5/16-24 UNF | Rolling Element: | Ball Bearing |
| Housing Type: | Insert (ER Style) | Measure Units: | Inch |
| Seal Type: | Single Lip Contact Seal | Internal Clearance: | Standard |
| Misalignment: | None | Expansion: | No |
| Platform: | Gold Line Ball Bearing | End Cap: | No |
| Bearing Insert Coating: | Black Oxide | Outer Ring Land Profile: | Tapered Lands |
| Misalignment Type: | Static Only | Cage Material: | PPS - Polyphenylene Sulfide |
| Precision Rating: | ABEC 1 | Inner Race Profile: | Wide Inner Ring |
| Outer Race Profile: | Cylindrical | Series: | Unmounted Replacement Bearings |
| Maximum Speed (rpm): | 4650 rpm | Locking Type: | Set Screw |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Size Code: | 2-17 | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Ability to Relubricate: | Yes | Maximum Operating Temperature (F): | 220 °F |
| Inner Ring Fillet Radius (in): | 0.04 in | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Setscrew Torque (in-lbs): | 125-165 in/lbs | Inner Race Heat Treat Method: | Zone-Hardened |
| Vibration Frequency Roller Spin: | 0.0383 cps | Duty/Status: | Standard |
| Dynamic Load Rating (lb): | 5,782 lb | Cage Type: | Land Riding Retainer |
| Static Load Rating (lb): | 3,493 lb |
General Specifications
| UPC: | 662461024829 | Weight: | 1.37 LB |
| Packaged Length: | 3.13 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 3.13 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

