Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - ER-207C
Part #:703919
Catalog #:ER-207C
KEY FEATURES
- ER style cylindrical OD bearing with snap and with black oxided bearing rings
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.69 in | Bore Size (mm): | 35 mm |
| Inner Ring OD (in): | 1.859 in | Centerline to Front Face (in): | 1 in |
| Outer Race OD (in): | 2.8346 in | Outer Race Width (in): | 0.938 in |
| Outer Race OD (mm): | 72 mm | Length Through Bore (in): | 1.688 in |
| Outer Race Width (mm): | 23.8 mm |
Technical Specifications
| Insert Material: | 52100 Bearing Steel | Bore Shape: | Straight |
| Seal Type: | Single Lip Contact Seal | Measure Units: | Metric |
| Rolling Element: | Ball Bearing | Housing Type: | Insert (ER Style) |
| Internal Clearance: | Standard | Expansion: | No |
| Misalignment: | None | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Tapered Lands | End Cap: | No |
| Platform: | Gold Line Ball Bearing | Bearing Insert Coating: | Black Oxide |
| Cage Material: | PPS - Polyphenylene Sulfide | Precision Rating: | ABEC 1 |
| Outer Race Profile: | Cylindrical | Inner Race Profile: | Wide Inner Ring |
| Duty/Status: | Standard | Series: | Unmounted Replacement Bearings |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Vibration Frequency Roller Spin: | 0.0383 cps |
| Size Code: | 2-17 | Ability to Relubricate: | Yes |
| Locking Type: | Set Screw | Inner Race Heat Treat Method: | Zone-Hardened |
| Maximum Speed (rpm): | 4650 rpm | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Inner Ring Fillet Radius (in): | 0.04 in | Maximum Operating Temperature (F): | 220 °F |
| Cage Type: | Land Riding Retainer | Dynamic Load Rating (lb): | 5,782 lb |
| Static Load Rating (lb): | 3,493 lb |
General Specifications
| UPC: | 662461024836 | Weight: | 1.26 LB |
| Packaged Length: | 3.13 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 3.13 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

