Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - ER-208C
Part #:703924
Catalog #:ER-208C
KEY FEATURES
- ER style cylindrical OD bearing with snap and with black oxided bearing rings
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.94 in | Bore Size (mm): | 40 mm |
| Centerline to Front Face (in): | 1.188 in | Outer Race OD (mm): | 80 mm |
| Outer Race Width (in): | 1.093 in | Outer Race OD (in): | 3.1496 in |
| Inner Ring OD (in): | 2.063 in | Length Through Bore (in): | 1.938 in |
| Outer Race Width (mm): | 27.8 mm |
Technical Specifications
| Rolling Element: | Ball Bearing | Measure Units: | Metric |
| Seal Type: | Single Lip Contact Seal | Set Screw Thread: | M8 x 1.25 |
| Insert Material: | 52100 Bearing Steel | Housing Type: | Insert (ER Style) |
| Bore Shape: | Straight | Internal Clearance: | Standard |
| Expansion: | No | Misalignment: | None |
| Bearing Insert Coating: | Black Oxide | Platform: | Gold Line Ball Bearing |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Tapered Lands |
| End Cap: | No | Precision Rating: | ABEC 1 |
| Cage Material: | PPS - Polyphenylene Sulfide | Outer Race Profile: | Cylindrical |
| Inner Race Profile: | Wide Inner Ring | Maximum Operating Temperature (F): | 220 °F |
| Locking Type: | Set Screw | Size Code: | 2-19 |
| Ability to Relubricate: | Yes | Series: | Unmounted Replacement Bearings |
| Vibration Frequency Roller Spin: | 0.0376 cps | Vibration Frequency Outer Ring Defect: | 0.0591 cps |
| Vibration Frequency Fundamental Train: | 0.0066 cps | Inner Race Heat Treat Method: | Zone-Hardened |
| Maximum Speed (rpm): | 4150 rpm | Setscrew Torque (in-lbs): | 125-165 in/lbs |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Vibration Frequency Inner Ring Defect: | 0.0909 cps |
| Inner Ring Fillet Radius (in): | 0.06 in | Duty/Status: | Standard |
| Dynamic Load Rating (lb): | 7,340 lb | Static Load Rating (lb): | 4,467 lb |
| Cage Type: | Land Riding Retainer |
General Specifications
| UPC: | 662461024881 | Weight: | 2.00 LB |
| Packaged Length: | 3.63 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 3.63 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

