Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - ER-26C
Part #:703926
Catalog #:ER-26C
KEY FEATURES
- ER style cylindrical OD bearing with snap and with black oxided bearing rings
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.94 in | Bore Size (in): | 1.625 in |
| Outer Race Width (in): | 1.094 in | Outer Race OD (in): | 3.3465 in |
| Inner Ring OD (in): | 2.297 in | Outer Race OD (mm): | 85 mm |
| Centerline to Front Face (in): | 1.188 in | Length Through Bore (in): | 1.938 in |
| Outer Race Width (mm): | 27.8 mm |
Technical Specifications
| Housing Type: | Insert (ER Style) | Rolling Element: | Ball Bearing |
| Seal Type: | Single Lip Contact Seal | Bore Shape: | Straight |
| Set Screw Thread: | 5/16-24 UNF | Measure Units: | Inch |
| Insert Material: | 52100 Bearing Steel | Misalignment: | None |
| Internal Clearance: | Standard | Expansion: | No |
| Platform: | Gold Line Ball Bearing | Outer Ring Land Profile: | Tapered Lands |
| Misalignment Type: | Static Only | Bearing Insert Coating: | Black Oxide |
| End Cap: | No | Cage Material: | PPS - Polyphenylene Sulfide |
| Precision Rating: | ABEC 1 | Outer Race Profile: | Cylindrical |
| Inner Race Profile: | Wide Inner Ring | Ability to Relubricate: | Yes |
| Size Code: | 2-111 | Setscrew Torque (in-lbs): | 125-165 in/lbs |
| Inner Ring Fillet Radius (in): | 0.06 in | Inner Race Heat Treat Method: | Zone-Hardened |
| Vibration Frequency Inner Ring Defect: | 0.0994 cps | Series: | Unmounted Replacement Bearings |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Duty/Status: | Standard |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Maximum Operating Temperature (F): | 220 °F |
| Vibration Frequency Roller Spin: | 0.0417 cps | Locking Type: | Set Screw |
| Vibration Frequency Outer Ring Defect: | 0.0673 cps | Maximum Speed (rpm): | 3800 rpm |
| Dynamic Load Rating (lb): | 7,901 lb | Static Load Rating (lb): | 5,139 lb |
| Cage Type: | Land Riding Retainer |
General Specifications
| UPC: | 662461024904 | Weight: | 2.14 LB |
| Packaged Length: | 3.63 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 3.63 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

