Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - ER-27C
Part #:703927
Catalog #:ER-27C
KEY FEATURES
- ER style cylindrical OD bearing with snap and with black oxided bearing rings
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.94 in | Bore Size (in): | 1.6875 in |
| Outer Race OD (mm): | 85 mm | Outer Race OD (in): | 3.3465 in |
| Inner Ring OD (in): | 2.297 in | Outer Race Width (in): | 1.094 in |
| Centerline to Front Face (in): | 1.188 in | Length Through Bore (in): | 1.938 in |
| Outer Race Width (mm): | 27.8 mm |
Technical Specifications
| Housing Type: | Insert (ER Style) | Measure Units: | Inch |
| Set Screw Thread: | 5/16-24 UNF | Bore Shape: | Straight |
| Rolling Element: | Ball Bearing | Seal Type: | Single Lip Contact Seal |
| Insert Material: | 52100 Bearing Steel | Expansion: | No |
| Misalignment: | None | Internal Clearance: | Standard |
| Outer Ring Land Profile: | Tapered Lands | End Cap: | No |
| Bearing Insert Coating: | Black Oxide | Misalignment Type: | Static Only |
| Platform: | Gold Line Ball Bearing | Precision Rating: | ABEC 1 |
| Cage Material: | PPS - Polyphenylene Sulfide | Inner Race Profile: | Wide Inner Ring |
| Outer Race Profile: | Cylindrical | Size Code: | 2-111 |
| Series: | Unmounted Replacement Bearings | Vibration Frequency Inner Ring Defect: | 0.0994 cps |
| Vibration Frequency Roller Spin: | 0.0417 cps | Maximum Speed (rpm): | 3800 rpm |
| Setscrew Torque (in-lbs): | 125-165 in/lbs | Duty/Status: | Standard |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Vibration Frequency Outer Ring Defect: | 0.0673 cps |
| Ability to Relubricate: | Yes | Maximum Operating Temperature (F): | 220 °F |
| Inner Ring Fillet Radius (in): | 0.06 in | Inner Race Heat Treat Method: | Zone-Hardened |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Locking Type: | Set Screw |
| Static Load Rating (lb): | 5,139 lb | Dynamic Load Rating (lb): | 7,901 lb |
| Cage Type: | Land Riding Retainer |
General Specifications
| UPC: | 662461024911 | Weight: | 2.10 LB |
| Packaged Length: | 3.63 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 3.63 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

