Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - ER-30C
Part #:703931
Catalog #:ER-30C
KEY FEATURES
- ER style cylindrical OD bearing with snap and with black oxided bearing rings
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.03 in | Bore Size (in): | 1.875 in |
| Centerline to Front Face (in): | 1.281 in | Outer Race OD (mm): | 90 mm |
| Outer Race OD (in): | 3.5433 in | Inner Ring OD (in): | 2.469 in |
| Outer Race Width (in): | 1.125 in | Length Through Bore (in): | 2.031 in |
| Outer Race Width (mm): | 28.6 mm |
Technical Specifications
| Bore Shape: | Straight | Insert Material: | 52100 Bearing Steel |
| Set Screw Thread: | 3/8-24 UNF | Seal Type: | Single Lip Contact Seal |
| Rolling Element: | Ball Bearing | Housing Type: | Insert (ER Style) |
| Measure Units: | Inch | Internal Clearance: | Standard |
| Misalignment: | None | Expansion: | No |
| Misalignment Type: | Static Only | Platform: | Gold Line Ball Bearing |
| Bearing Insert Coating: | Black Oxide | End Cap: | No |
| Outer Ring Land Profile: | Tapered Lands | Cage Material: | PPS - Polyphenylene Sulfide |
| Precision Rating: | ABEC 1 | Outer Race Profile: | Cylindrical |
| Inner Race Profile: | Wide Inner Ring | Inner Ring Fillet Radius (in): | 0.06 in |
| Locking Type: | Set Screw | Vibration Frequency Outer Ring Defect: | 0.0683 cps |
| Inner Race Heat Treat Method: | Zone-Hardened | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Maximum Operating Temperature (F): | 220 °F | Duty/Status: | Standard |
| Vibration Frequency Roller Spin: | 0.0445 cps | Setscrew Torque (in-lbs): | 230-300 in/lbs |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Vibration Frequency Inner Ring Defect: | 0.0984 cps |
| Size Code: | 2-115 | Ability to Relubricate: | Yes |
| Series: | Unmounted Replacement Bearings | Maximum Speed (rpm): | 3550 rpm |
| Cage Type: | Land Riding Retainer | Static Load Rating (lb): | 5,216 lb |
| Dynamic Load Rating (lb): | 7,889 lb |
General Specifications
| UPC: | 662461024959 | Weight: | 2.43 LB |
| Packaged Length: | 4.25 IN | Packaged Width: | 2.25 IN |
| Packaged Height: | 4.25 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

