Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - ER-31C
Part #:703932
Catalog #:ER-31C
KEY FEATURES
- ER style cylindrical OD bearing with snap and with black oxided bearing rings
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.03 in | Bore Size (in): | 1.9375 in |
| Outer Race OD (in): | 3.5433 in | Centerline to Front Face (in): | 1.281 in |
| Outer Race OD (mm): | 90 mm | Inner Ring OD (in): | 2.469 in |
| Outer Race Width (in): | 1.125 in | Length Through Bore (in): | 2.031 in |
| Outer Race Width (mm): | 28.6 mm |
Technical Specifications
| Set Screw Thread: | 3/8-24 UNF | Measure Units: | Inch |
| Insert Material: | 52100 Bearing Steel | Housing Type: | Insert (ER Style) |
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Seal Type: | Single Lip Contact Seal | Internal Clearance: | Standard |
| Misalignment: | None | Expansion: | No |
| Bearing Insert Coating: | Black Oxide | Outer Ring Land Profile: | Tapered Lands |
| Misalignment Type: | Static Only | End Cap: | No |
| Platform: | Gold Line Ball Bearing | Precision Rating: | ABEC 1 |
| Cage Material: | PPS - Polyphenylene Sulfide | Outer Race Profile: | Cylindrical |
| Inner Race Profile: | Wide Inner Ring | Maximum Speed (rpm): | 3550 rpm |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Inner Ring Fillet Radius (in): | 0.06 in |
| Locking Type: | Set Screw | Ability to Relubricate: | Yes |
| Vibration Frequency Inner Ring Defect: | 0.0984 cps | Vibration Frequency Outer Ring Defect: | 0.0683 cps |
| Vibration Frequency Roller Spin: | 0.0445 cps | Series: | Unmounted Replacement Bearings |
| Size Code: | 2-115 | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Duty/Status: | Standard | Inner Race Heat Treat Method: | Zone-Hardened |
| Setscrew Torque (in-lbs): | 230-300 in/lbs | Maximum Operating Temperature (F): | 220 °F |
| Dynamic Load Rating (lb): | 7,889 lb | Static Load Rating (lb): | 5,216 lb |
| Cage Type: | Land Riding Retainer |
General Specifications
| UPC: | 662461024966 | Weight: | 2.20 LB |
| Packaged Length: | 4.25 IN | Packaged Width: | 2.25 IN |
| Packaged Height: | 4.25 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

