Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - ER-34C
Part #:703935
Catalog #:ER-34C
KEY FEATURES
- ER style cylindrical OD bearing with snap and with black oxided bearing rings
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.19 in | Bore Size (in): | 2.125 in |
| Inner Ring OD (in): | 2.719 in | Outer Race OD (mm): | 100 mm |
| Outer Race Width (in): | 1.188 in | Centerline to Front Face (in): | 1.313 in |
| Outer Race OD (in): | 3.937 in | Length Through Bore (in): | 2.188 in |
| Outer Race Width (mm): | 30.2 mm |
Technical Specifications
| Bore Shape: | Straight | Housing Type: | Insert (ER Style) |
| Seal Type: | Single Lip Contact Seal | Measure Units: | Inch |
| Insert Material: | 52100 Bearing Steel | Set Screw Thread: | 3/8-24 UNF |
| Rolling Element: | Ball Bearing | Expansion: | No |
| Internal Clearance: | Standard | Misalignment: | None |
| Bearing Insert Coating: | Black Oxide | Misalignment Type: | Static Only |
| Platform: | Gold Line Ball Bearing | End Cap: | No |
| Outer Ring Land Profile: | Tapered Lands | Precision Rating: | ABEC 1 |
| Cage Material: | PPS - Polyphenylene Sulfide | Inner Race Profile: | Wide Inner Ring |
| Outer Race Profile: | Cylindrical | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Vibration Frequency Roller Spin: | 0.0437 cps | Series: | Unmounted Replacement Bearings |
| Size Code: | 2-23 | Vibration Frequency Inner Ring Defect: | 0.0987 cps |
| Inner Ring Fillet Radius (in): | 0.08 in | Vibration Frequency Outer Ring Defect: | 0.068 cps |
| Maximum Speed (rpm): | 3250 rpm | Ability to Relubricate: | Yes |
| Maximum Operating Temperature (F): | 220 °F | Duty/Status: | Standard |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Inner Race Heat Treat Method: | Zone-Hardened |
| Setscrew Torque (in-lbs): | 230-300 in/lbs | Locking Type: | Set Screw |
| Cage Type: | Land Riding Retainer | Dynamic Load Rating (lb): | 9,752 lb |
| Static Load Rating (lb): | 6,601 lb |
General Specifications
| UPC: | 662461024980 | Weight: | 3.00 LB |
| Packaged Length: | 4.25 IN | Packaged Width: | 2.25 IN |
| Packaged Height: | 4.25 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

