Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - ER-35C
Part #:703936
Catalog #:ER-35C
KEY FEATURES
- ER style cylindrical OD bearing with snap and with black oxided bearing rings
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.19 in | Bore Size (in): | 2.1875 in |
| Outer Race OD (mm): | 100 mm | Inner Ring OD (in): | 2.719 in |
| Outer Race Width (in): | 1.188 in | Outer Race OD (in): | 3.937 in |
| Centerline to Front Face (in): | 1.313 in | Length Through Bore (in): | 2.188 in |
| Outer Race Width (mm): | 30.2 mm |
Technical Specifications
| Measure Units: | Inch | Seal Type: | Single Lip Contact Seal |
| Insert Material: | 52100 Bearing Steel | Bore Shape: | Straight |
| Housing Type: | Insert (ER Style) | Rolling Element: | Ball Bearing |
| Set Screw Thread: | 3/8-24 UNF | Expansion: | No |
| Misalignment: | None | Internal Clearance: | Standard |
| End Cap: | No | Platform: | Gold Line Ball Bearing |
| Bearing Insert Coating: | Black Oxide | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Tapered Lands | Precision Rating: | ABEC 1 |
| Cage Material: | PPS - Polyphenylene Sulfide | Inner Race Profile: | Wide Inner Ring |
| Outer Race Profile: | Cylindrical | Size Code: | 2-23 |
| Duty/Status: | Standard | Maximum Operating Temperature (F): | 220 °F |
| Vibration Frequency Outer Ring Defect: | 0.068 cps | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Series: | Unmounted Replacement Bearings | Vibration Frequency Inner Ring Defect: | 0.0987 cps |
| Ability to Relubricate: | Yes | Vibration Frequency Roller Spin: | 0.0437 cps |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Setscrew Torque (in-lbs): | 230-300 in/lbs |
| Inner Race Heat Treat Method: | Zone-Hardened | Locking Type: | Set Screw |
| Maximum Speed (rpm): | 3250 rpm | Inner Ring Fillet Radius (in): | 0.08 in |
| Cage Type: | Land Riding Retainer | Static Load Rating (lb): | 6,601 lb |
| Dynamic Load Rating (lb): | 9,752 lb |
General Specifications
| UPC: | 662461024997 | Weight: | 2.85 LB |
| Packaged Length: | 4.25 IN | Packaged Width: | 2.25 IN |
| Packaged Height: | 4.25 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

