Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - ER-36C
Part #:703938
Catalog #:ER-36C
KEY FEATURES
- ER style cylindrical OD bearing with snap and with black oxided bearing rings
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.56 in | Bore Size (in): | 2.25 in |
| Outer Race OD (mm): | 110 mm | Centerline to Front Face (in): | 1.563 in |
| Outer Race OD (in): | 4.3307 in | Inner Ring OD (in): | 2.984 in |
| Outer Race Width (in): | 1.25 in | Length Through Bore (in): | 2.563 in |
| Outer Race Width (mm): | 31.8 mm |
Technical Specifications
| Bore Shape: | Straight | Set Screw Thread: | 3/8-24 UNF |
| Insert Material: | 52100 Bearing Steel | Rolling Element: | Ball Bearing |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Insert (ER Style) |
| Measure Units: | Inch | Misalignment: | None |
| Expansion: | No | Internal Clearance: | Standard |
| Platform: | Gold Line Ball Bearing | End Cap: | No |
| Outer Ring Land Profile: | Tapered Lands | Misalignment Type: | Static Only |
| Bearing Insert Coating: | Black Oxide | Precision Rating: | ABEC 1 |
| Cage Material: | PPS - Polyphenylene Sulfide | Inner Race Profile: | Wide Inner Ring |
| Outer Race Profile: | Cylindrical | Setscrew Torque (in-lbs): | 230-300 in/lbs |
| Vibration Frequency Roller Spin: | 0.0432 cps | Duty/Status: | Standard |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Series: | Unmounted Replacement Bearings |
| Vibration Frequency Outer Ring Defect: | 0.0678 cps | Locking Type: | Set Screw |
| Inner Race Heat Treat Method: | Zone-Hardened | Vibration Frequency Inner Ring Defect: | 0.0989 cps |
| Inner Ring Fillet Radius (in): | 0.08 in | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Ability to Relubricate: | Yes | Maximum Operating Temperature (F): | 220 °F |
| Size Code: | 2-27 | Maximum Speed (rpm): | 2550 rpm |
| Cage Type: | Land Riding Retainer | Static Load Rating (lb): | 8,150 lb |
| Dynamic Load Rating (lb): | 11,789 lb |
General Specifications
| UPC: | 662461025000 | Weight: | 4.30 LB |
| Packaged Length: | 4.75 IN | Packaged Width: | 2.63 IN |
| Packaged Height: | 4.81 IN | HTC: | 8482.10.5056 |
| Country of Origin: | Mexico |

