Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - ER-38C
Part #:703940
Catalog #:ER-38C
KEY FEATURES
- ER style cylindrical OD bearing with snap and with black oxided bearing rings
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.56 in | Bore Size (in): | 2.375 in |
| Outer Race Width (in): | 1.25 in | Outer Race OD (mm): | 110 mm |
| Centerline to Front Face (in): | 1.563 in | Inner Ring OD (in): | 2.984 in |
| Outer Race OD (in): | 4.3307 in | Length Through Bore (in): | 2.563 in |
| Outer Race Width (mm): | 31.8 mm |
Technical Specifications
| Seal Type: | Single Lip Contact Seal | Measure Units: | Inch |
| Rolling Element: | Ball Bearing | Housing Type: | Insert (ER Style) |
| Insert Material: | 52100 Bearing Steel | Set Screw Thread: | 3/8-24 UNF |
| Bore Shape: | Straight | Misalignment: | None |
| Expansion: | No | Internal Clearance: | Standard |
| Misalignment Type: | Static Only | Platform: | Gold Line Ball Bearing |
| End Cap: | No | Outer Ring Land Profile: | Tapered Lands |
| Bearing Insert Coating: | Black Oxide | Precision Rating: | ABEC 1 |
| Cage Material: | PPS - Polyphenylene Sulfide | Outer Race Profile: | Cylindrical |
| Inner Race Profile: | Wide Inner Ring | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Setscrew Torque (in-lbs): | 230-300 in/lbs | Vibration Frequency Roller Spin: | 0.0432 cps |
| Inner Race Heat Treat Method: | Zone-Hardened | Vibration Frequency Outer Ring Defect: | 0.0678 cps |
| Series: | Unmounted Replacement Bearings | Size Code: | 2-27 |
| Maximum Speed (rpm): | 2550 rpm | Maximum Operating Temperature (F): | 220 °F |
| Ability to Relubricate: | Yes | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Vibration Frequency Inner Ring Defect: | 0.0989 cps | Inner Ring Fillet Radius (in): | 0.08 in |
| Locking Type: | Set Screw | Duty/Status: | Standard |
| Dynamic Load Rating (lb): | 11,789 lb | Cage Type: | Land Riding Retainer |
| Static Load Rating (lb): | 8,150 lb |
General Specifications
| UPC: | 662461025017 | Weight: | 4.20 LB |
| Packaged Length: | 4.75 IN | Packaged Width: | 2.63 IN |
| Packaged Height: | 4.81 IN | HTC: | 8482.10.5056 |
| Country of Origin: | Mexico |

