Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - ER-39C
Part #:703941
Catalog #:ER-39C
KEY FEATURES
- ER style cylindrical OD bearing with snap and with black oxided bearing rings
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.56 in | Bore Size (in): | 2.4375 in |
| Centerline to Front Face (in): | 1.563 in | Outer Race OD (in): | 4.3307 in |
| Outer Race Width (in): | 1.25 in | Inner Ring OD (in): | 2.984 in |
| Outer Race OD (mm): | 110 mm | Length Through Bore (in): | 2.563 in |
| Outer Race Width (mm): | 31.8 mm |
Technical Specifications
| Seal Type: | Single Lip Contact Seal | Set Screw Thread: | 3/8-24 UNF |
| Rolling Element: | Ball Bearing | Insert Material: | 52100 Bearing Steel |
| Housing Type: | Insert (ER Style) | Bore Shape: | Straight |
| Measure Units: | Inch | Expansion: | No |
| Internal Clearance: | Standard | Misalignment: | None |
| Outer Ring Land Profile: | Tapered Lands | Bearing Insert Coating: | Black Oxide |
| End Cap: | No | Misalignment Type: | Static Only |
| Platform: | Gold Line Ball Bearing | Cage Material: | PPS - Polyphenylene Sulfide |
| Precision Rating: | ABEC 1 | Inner Race Profile: | Wide Inner Ring |
| Outer Race Profile: | Cylindrical | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Ability to Relubricate: | Yes | Vibration Frequency Inner Ring Defect: | 0.0989 cps |
| Maximum Operating Temperature (F): | 220 °F | Maximum Speed (rpm): | 2550 rpm |
| Setscrew Torque (in-lbs): | 230-300 in/lbs | Series: | Unmounted Replacement Bearings |
| Duty/Status: | Standard | Size Code: | 2-27 |
| Inner Ring Fillet Radius (in): | 0.08 in | Inner Race Heat Treat Method: | Zone-Hardened |
| Vibration Frequency Roller Spin: | 0.0432 cps | Locking Type: | Set Screw |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Vibration Frequency Outer Ring Defect: | 0.0678 cps |
| Static Load Rating (lb): | 8,150 lb | Cage Type: | Land Riding Retainer |
| Dynamic Load Rating (lb): | 11,789 lb |
General Specifications
| UPC: | 662461025024 | Weight: | 3.61 LB |
| Packaged Length: | 4.75 IN | Packaged Width: | 2.63 IN |
| Packaged Height: | 4.81 IN | HTC: | 8482.10.5056 |
| Country of Origin: | Mexico |

