Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - ER-40C
Part #:703942
Catalog #:ER-40C
KEY FEATURES
- ER style cylindrical OD bearing with snap and with black oxided bearing rings
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.75 in | Bore Size (in): | 2.5 in |
| Outer Race OD (in): | 4.9213 in | Outer Race OD (mm): | 125 mm |
| Inner Ring OD (in): | 3.438 in | Outer Race Width (in): | 1.375 in |
| Centerline to Front Face (in): | 1.688 in | Length Through Bore (in): | 2.75 in |
| Outer Race Width (mm): | 34.9 mm |
Technical Specifications
| Seal Type: | Single Lip Contact Seal | Rolling Element: | Ball Bearing |
| Housing Type: | Insert (ER Style) | Bore Shape: | Straight |
| Set Screw Thread: | 7/16-20 UNF | Measure Units: | Inch |
| Insert Material: | 52100 Bearing Steel | Misalignment: | None |
| Expansion: | No | Internal Clearance: | Standard |
| Platform: | Gold Line Ball Bearing | End Cap: | No |
| Outer Ring Land Profile: | Standard | Bearing Insert Coating: | Black Oxide |
| Misalignment Type: | Static Only | Cage Material: | Brass |
| Precision Rating: | ABEC 1 | Inner Race Profile: | Wide Inner Ring |
| Outer Race Profile: | Cylindrical | Size Code: | 2-211 |
| Setscrew Torque (in-lbs): | 350-450 in/lbs | Series: | Unmounted Replacement Bearings |
| Inner Race Heat Treat Method: | Zone-Hardened | Vibration Frequency Outer Ring Defect: | 0.0684 cps |
| Maximum Operating Temperature (F): | 220 °F | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Inner Ring Fillet Radius (in): | 0.08 in | Vibration Frequency Roller Spin: | 0.0451 cps |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Locking Type: | Set Screw |
| Vibration Frequency Inner Ring Defect: | 0.0982 cps | Ability to Relubricate: | Yes |
| Maximum Speed (rpm): | 2225 rpm | Duty/Status: | Standard |
| Dynamic Load Rating (lb): | 13,971 lb | Static Load Rating (lb): | 10,063 lb |
| Cage Type: | Land Riding Retainer |
General Specifications
| UPC: | 662461025031 | Weight: | 6.25 LB |
| Packaged Length: | 5.50 IN | Packaged Width: | 3.13 IN |
| Packaged Height: | 5.56 IN | HTC: | 8482.10.5056 |
| Country of Origin: | United States of America |

