Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - ER-46C
Part #:703945
Catalog #:ER-46C
KEY FEATURES
- ER style cylindrical OD bearing with snap and with black oxided bearing rings
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.06 in | Bore Size (in): | 2.875 in |
| Outer Race OD (in): | 5.1181 in | Outer Race OD (mm): | 130 mm |
| Centerline to Front Face (in): | 1.75 in | Outer Race Width (in): | 1.5 in |
| Inner Ring OD (in): | 3.641 in | Length Through Bore (in): | 3.063 in |
| Outer Race Width (mm): | 38.1 mm |
Technical Specifications
| Housing Type: | Insert (ER Style) | Set Screw Thread: | 7/16-20 UNF |
| Measure Units: | Inch | Rolling Element: | Ball Bearing |
| Seal Type: | Single Lip Contact Seal | Insert Material: | 52100 Bearing Steel |
| Bore Shape: | Straight | Misalignment: | None |
| Expansion: | No | Internal Clearance: | Standard |
| Misalignment Type: | Static Only | Platform: | Gold Line Ball Bearing |
| Bearing Insert Coating: | Black Oxide | Outer Ring Land Profile: | Standard |
| End Cap: | No | Cage Material: | Brass |
| Precision Rating: | ABEC 1 | Inner Race Profile: | Wide Inner Ring |
| Outer Race Profile: | Cylindrical | Vibration Frequency Inner Ring Defect: | 0.1072 cps |
| Series: | Unmounted Replacement Bearings | Inner Ring Fillet Radius (in): | 0.08 in |
| Ability to Relubricate: | Yes | Locking Type: | Set Screw |
| Maximum Speed (rpm): | 2100 rpm | Vibration Frequency Fundamental Train: | 0.0069 cps |
| Vibration Frequency Outer Ring Defect: | 0.0761 cps | Size Code: | 2-215 |
| Vibration Frequency Roller Spin: | 0.0476 cps | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Setscrew Torque (in-lbs): | 350-450 in/lbs | Inner Race Heat Treat Method: | Zone-Hardened |
| Duty/Status: | Standard | Maximum Operating Temperature (F): | 220 °F |
| Static Load Rating (lb): | 11,224 lb | Cage Type: | Land Riding Retainer |
| Dynamic Load Rating (lb): | 14,839 lb |
General Specifications
| UPC: | 662461025055 | Weight: | 6.60 LB |
| Packaged Length: | 5.50 IN | Packaged Width: | 3.13 IN |
| Packaged Height: | 5.56 IN | HTC: | 8482.10.5056 |
| Country of Origin: | United States of America |

