Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - ER-48C
Part #:703947
Catalog #:ER-48C
KEY FEATURES
- ER style cylindrical OD bearing with snap and with black oxided bearing rings
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.25 in | Bore Size (in): | 3 in |
| Inner Ring OD (in): | 3.922 in | Outer Race OD (in): | 5.5118 in |
| Outer Race Width (in): | 1.688 in | Outer Race OD (mm): | 140 mm |
| Centerline to Front Face (in): | 1.938 in | Length Through Bore (in): | 3.25 in |
| Outer Race Width (mm): | 42.9 mm |
Technical Specifications
| Insert Material: | 52100 Bearing Steel | Set Screw Thread: | 7/16-20 UNF |
| Housing Type: | Insert (ER Style) | Bore Shape: | Straight |
| Rolling Element: | Ball Bearing | Measure Units: | Inch |
| Seal Type: | Single Lip Contact Seal | Expansion: | No |
| Misalignment: | None | Internal Clearance: | Standard |
| Bearing Insert Coating: | Black Oxide | Misalignment Type: | Static Only |
| End Cap: | No | Platform: | Gold Line Ball Bearing |
| Outer Ring Land Profile: | Standard | Cage Material: | Brass |
| Precision Rating: | ABEC 1 | Inner Race Profile: | Wide Inner Ring |
| Outer Race Profile: | Cylindrical | Inner Ring Fillet Radius (in): | 0.12 in |
| Vibration Frequency Inner Ring Defect: | 0.1074 cps | Vibration Frequency Outer Ring Defect: | 0.0759 cps |
| Ability to Relubricate: | Yes | Locking Type: | Set Screw |
| Setscrew Torque (in-lbs): | 350-450 in/lbs | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Vibration Frequency Fundamental Train: | 0.0069 cps | Maximum Speed (rpm): | 1950 rpm |
| Series: | Unmounted Replacement Bearings | Vibration Frequency Roller Spin: | 0.0470 cps |
| Inner Race Heat Treat Method: | Zone-Hardened | Duty/Status: | Standard |
| Maximum Operating Temperature (F): | 220 °F | Size Code: | 2-33 |
| Cage Type: | Land Riding Retainer | Static Load Rating (lb): | 13,174 lb |
| Dynamic Load Rating (lb): | 17,412 lb |
General Specifications
| UPC: | 662461025079 | Weight: | 8.65 LB |
| Packaged Length: | 5.75 IN | Packaged Width: | 5.63 IN |
| Packaged Height: | 3.63 IN | HTC: | 8482.10.5056 |
| Country of Origin: | United States of America |

