Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - ER-20 3C
Part #:709023
Catalog #:ER-20 3C
KEY FEATURES
- ER style cylindrical OD bearing with snap and with black oxided bearing rings
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.69 in | Bore Size (in): | 1.25 in |
| Inner Ring OD (in): | 1.859 in | Outer Race OD (in): | 2.8346 in |
| Centerline to Front Face (in): | 1 in | Outer Race OD (mm): | 72 mm |
| Outer Race Width (in): | 0.938 in | Length Through Bore (in): | 1.688 in |
| Outer Race Width (mm): | 23.8 mm |
Technical Specifications
| Bore Shape: | Straight | Insert Material: | 52100 Bearing Steel |
| Seal Type: | Triple Lip Contact Seal | Measure Units: | Inch |
| Rolling Element: | Ball Bearing | Housing Type: | Insert (ER Style) |
| Expansion: | No | Internal Clearance: | Standard |
| Misalignment: | None | Platform: | Gold Line Ball Bearing |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Tapered Lands |
| Bearing Insert Coating: | Black Oxide | End Cap: | No |
| Cage Material: | PPS - Polyphenylene Sulfide | Precision Rating: | ABEC 1 |
| Inner Race Profile: | Wide Inner Ring | Outer Race Profile: | Cylindrical |
| Duty/Status: | Standard | Series: | Unmounted Replacement Bearings |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Maximum Operating Temperature (F): | 220 °F |
| Maximum Speed (rpm): | 450 rpm | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Inner Race Heat Treat Method: | Zone-Hardened | Locking Type: | Set Screw |
| Inner Ring Fillet Radius (in): | 0.04 in | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Size Code: | 2-17 | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Ability to Relubricate: | Yes | Vibration Frequency Roller Spin: | 0.0383 cps |
| Cage Type: | Land Riding Retainer | Dynamic Load Rating (lb): | 5,782 lb |
| Static Load Rating (lb): | 3,493 lb |
General Specifications
| UPC: | 662461047019 | Weight: | 1.85 LB |
| Packaged Length: | 3.13 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 3.13 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

