Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - ER-20X
Part #:709041
Catalog #:ER-20X
KEY FEATURES
- ER style cylindrical OD bearing with snap and with black oxided bearing rings
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Labyrinth seal and flinger
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.69 in | Bore Size (in): | 1.25 in |
| Outer Race OD (in): | 2.8346 in | Outer Race OD (mm): | 72 mm |
| Centerline to Front Face (in): | 1 in | Outer Race Width (in): | 0.938 in |
| Inner Ring OD (in): | 1.859 in | Length Through Bore (in): | 1.688 in |
| Outer Race Width (mm): | 23.8 mm |
Technical Specifications
| Seal Type: | Labryinth Seal | Bore Shape: | Straight |
| Set Screw Thread: | 5/16-24 UNF | Measure Units: | Inch |
| Rolling Element: | Ball Bearing | Insert Material: | 52100 Bearing Steel |
| Housing Type: | Insert (ER Style) | Expansion: | No |
| Misalignment: | None | Internal Clearance: | Standard |
| Bearing Insert Coating: | Black Oxide | End Cap: | No |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Tapered Lands |
| Platform: | Gold Line Ball Bearing | Cage Material: | PPS - Polyphenylene Sulfide |
| Precision Rating: | ABEC 1 | Inner Race Profile: | Wide Inner Ring |
| Outer Race Profile: | Cylindrical | Size Code: | 2-17 |
| Inner Race Heat Treat Method: | Zone-Hardened | Ability to Relubricate: | Yes |
| Duty/Status: | Standard | Vibration Frequency Roller Spin: | 0.0383 cps |
| Maximum Speed (rpm): | 4650 rpm | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Inner Ring Fillet Radius (in): | 0.04 in | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Series: | Unmounted Replacement Bearings | Maximum Operating Temperature (F): | 220 °F |
| Setscrew Torque (in-lbs): | 125-165 in/lbs | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Locking Type: | Set Screw |
| Cage Type: | Land Riding Retainer | Dynamic Load Rating (lb): | 5,782 lb |
| Static Load Rating (lb): | 3,493 lb |
General Specifications
| UPC: | 662461047071 | Weight: | 1.37 LB |
| Packaged Length: | 3.13 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 3.13 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

