Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - ER-23X
Part #:709070
Catalog #:ER-23X
KEY FEATURES
- ER style cylindrical OD bearing with snap and with black oxided bearing rings
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Labyrinth seal and flinger
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.69 in | Bore Size (in): | 1.4375 in |
| Outer Race OD (mm): | 72 mm | Outer Race Width (in): | 0.938 in |
| Outer Race OD (in): | 2.8346 in | Centerline to Front Face (in): | 1 in |
| Inner Ring OD (in): | 1.859 in | Length Through Bore (in): | 1.688 in |
| Outer Race Width (mm): | 23.8 mm |
Technical Specifications
| Bore Shape: | Straight | Set Screw Thread: | 5/16-24 UNF |
| Seal Type: | Labryinth Seal | Rolling Element: | Ball Bearing |
| Housing Type: | Insert (ER Style) | Insert Material: | 52100 Bearing Steel |
| Measure Units: | Inch | Misalignment: | None |
| Expansion: | No | Internal Clearance: | Standard |
| Outer Ring Land Profile: | Tapered Lands | Platform: | Gold Line Ball Bearing |
| Misalignment Type: | Static Only | Bearing Insert Coating: | Black Oxide |
| End Cap: | No | Cage Material: | PPS - Polyphenylene Sulfide |
| Precision Rating: | ABEC 1 | Outer Race Profile: | Cylindrical |
| Inner Race Profile: | Wide Inner Ring | Series: | Unmounted Replacement Bearings |
| Size Code: | 2-17 | Inner Ring Fillet Radius (in): | 0.04 in |
| Setscrew Torque (in-lbs): | 125-165 in/lbs | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Vibration Frequency Roller Spin: | 0.0383 cps | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Ability to Relubricate: | Yes | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Maximum Speed (rpm): | 4650 rpm | Inner Race Heat Treat Method: | Zone-Hardened |
| Locking Type: | Set Screw | Maximum Operating Temperature (F): | 220 °F |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Duty/Status: | Standard |
| Dynamic Load Rating (lb): | 5,782 lb | Static Load Rating (lb): | 3,493 lb |
| Cage Type: | Land Riding Retainer |
General Specifications
| UPC: | 662461047194 | Weight: | 1.21 LB |
| Packaged Length: | 3.13 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 3.13 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

