Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - ER-24C L
Part #:712151
Catalog #:ER-24C L
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 1.5 in | Outer Race OD (in): | 3.1496 in |
| Length Through Bore (in): | 1.938 in | Inner Ring OD (in): | 2.063 in |
| Outer Race OD (mm): | 80 mm | Centerline to Front Face (in): | 1.188 in |
| Outer Race Width (in): | 1.093 in | Overall Width (in): | 1.94 in |
| Outer Race Width (mm): | 27.8 mm |
Technical Specifications
| Rolling Element: | Ball Bearing | Measure Units: | Inch |
| Expansion: | No | Bearing Insert Coating: | Black Oxide |
| Platform: | Gold Line Ball Bearing | Seal Type: | Single Lip Contact Seal |
| End Cap: | No | Misalignment: | None |
| Precision Rating: | ABEC 1 | Housing Type: | Insert (ER Style) |
| Insert Material: | 52100 Bearing Steel | Bore Shape: | Straight |
| Internal Clearance: | Standard | Cage Material: | PPS - Polyphenylene Sulfide |
| Set Screw Thread: | 5/16-24 UNF | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Tapered Lands | Inner Race Profile: | Wide Inner Ring |
| Outer Race Profile: | Cylindrical | Locking Type: | Set Screw |
| Series: | Unmounted Replacement Bearings | Ability to Relubricate: | Yes |
| Size Code: | 2-19 | Vibration Frequency Outer Ring Defect: | 0.0591 cps |
| Vibration Frequency Roller Spin: | 0.0376 cps | Setscrew Torque (in-lbs): | 125-165 in/lbs |
| Inner Ring Fillet Radius (in): | 0.06 in | Maximum Speed (rpm): | 4150 rpm |
| Inner Race Heat Treat Method: | Zone-Hardened | Duty/Status: | Standard |
| Vibration Frequency Fundamental Train: | 0.0066 cps | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Maximum Operating Temperature (F): | 220 °F | Vibration Frequency Inner Ring Defect: | 0.0909 cps |
| Dynamic Load Rating (lb): | 7,340 lb | Cage Type: | Land Riding Retainer |
| Static Load Rating (lb): | 4,467 lb |
General Specifications
| UPC: | 662461061466 | Weight: | 1.90 LB |
| Packaged Length: | 3.63 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 3.63 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

