Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - ER-216
Part #:713618
Catalog #:ER-216
KEY FEATURES
- ER style cylindrical OD bearing with snap and with black oxided bearing rings
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.25 in | Bore Size (mm): | 80 mm |
| Centerline to Front Face (in): | 1.938 in | Inner Ring OD (in): | 3.922 in |
| Outer Race OD (in): | 5.5118 in | Outer Race OD (mm): | 140 mm |
| Outer Race Width (in): | 1.688 in | Length Through Bore (in): | 3.25 in |
| Outer Race Width (mm): | 42.9 mm |
Technical Specifications
| Seal Type: | Felt Labyrinth Seal | Set Screw Thread: | M10 x 1.5 |
| Insert Material: | 52100 Bearing Steel | Bore Shape: | Straight |
| Rolling Element: | Ball Bearing | Housing Type: | Insert (ER Style) |
| Measure Units: | Metric | Expansion: | No |
| Internal Clearance: | Standard | Misalignment: | None |
| Bearing Insert Coating: | Black Oxide | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Tapered Lands | Platform: | Gold Line Ball Bearing |
| End Cap: | No | Cage Material: | Brass |
| Precision Rating: | ABEC 1 | Inner Race Profile: | Wide Inner Ring |
| Outer Race Profile: | Cylindrical | Vibration Frequency Outer Ring Defect: | 0.0759 cps |
| Ability to Relubricate: | Yes | Locking Type: | Set Screw |
| Inner Race Heat Treat Method: | Zone-Hardened | Setscrew Torque (in-lbs): | 350-450 in/lbs |
| Series: | Unmounted Replacement Bearings | Inner Ring Fillet Radius (in): | 0.12 in |
| Maximum Operating Temperature (F): | 220 °F | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Size Code: | 2-33 | Vibration Frequency Roller Spin: | 0.0470 cps |
| Maximum Speed (rpm): | 2250 rpm | Duty/Status: | Standard |
| Vibration Frequency Fundamental Train: | 0.0069 cps | Vibration Frequency Inner Ring Defect: | 0.1074 cps |
| Static Load Rating (lb): | 13,174 lb | Cage Type: | Land Riding Retainer |
| Dynamic Load Rating (lb): | 17,412 lb |
General Specifications
| UPC: | 662461069097 | Weight: | 8.00 LB |
| Packaged Length: | 5.75 IN | Packaged Width: | 5.63 IN |
| Packaged Height: | 3.63 IN | HTC: | 8482.10.5056 |
| Country of Origin: | United States of America |

