Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - ER-214
Part #:713893
Catalog #:ER-214
KEY FEATURES
- ER style cylindrical OD bearing with snap and with black oxided bearing rings
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.75 in | Bore Size (mm): | 70 mm |
| Inner Ring OD (in): | 3.438 in | Centerline to Front Face (in): | 1.688 in |
| Outer Race Width (in): | 1.375 in | Outer Race OD (mm): | 125 mm |
| Outer Race OD (in): | 4.9213 in | Length Through Bore (in): | 2.75 in |
| Outer Race Width (mm): | 34.9 mm |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Seal Type: | Felt Labyrinth Seal | Insert Material: | 52100 Bearing Steel |
| Set Screw Thread: | 7/16-20 UNF | Housing Type: | Insert (ER Style) |
| Measure Units: | Metric | Misalignment: | None |
| Expansion: | No | Internal Clearance: | Standard |
| Outer Ring Land Profile: | Tapered Lands | End Cap: | No |
| Misalignment Type: | Static Only | Bearing Insert Coating: | Black Oxide |
| Platform: | Gold Line Ball Bearing | Cage Material: | PPS - Polyphenylene Sulfide |
| Precision Rating: | ABEC 1 | Inner Race Profile: | Wide Inner Ring |
| Outer Race Profile: | Cylindrical | Locking Type: | Set Screw |
| Series: | Unmounted Replacement Bearings | Duty/Status: | Standard |
| Vibration Frequency Roller Spin: | 0.0451 cps | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Inner Ring Fillet Radius (in): | 0.08 in | Ability to Relubricate: | Yes |
| Inner Race Heat Treat Method: | Zone-Hardened | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Setscrew Torque (in-lbs): | 350-450 in/lbs | Size Code: | 2-211 |
| Maximum Operating Temperature (F): | 220 °F | Maximum Speed (rpm): | 2450 rpm |
| Vibration Frequency Outer Ring Defect: | 0.0684 cps | Vibration Frequency Inner Ring Defect: | 0.0982 cps |
| Cage Type: | Land Riding Retainer | Dynamic Load Rating (lb): | 13,971 lb |
| Static Load Rating (lb): | 10,067 lb |
General Specifications
| UPC: | 662461071021 | Weight: | 5.40 LB |
| Packaged Length: | 5.50 IN | Packaged Width: | 3.13 IN |
| Packaged Height: | 5.56 IN | HTC: | 8482.10.5056 |
| Country of Origin: | United States of America |

