Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - ER-210C
Part #:721858
Catalog #:ER-210C
KEY FEATURES
- ER style cylindrical OD bearing with snap and with black oxided bearing rings
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.03 in | Bore Size (mm): | 50 mm |
| Outer Race OD (mm): | 90 mm | Outer Race OD (in): | 3.5433 in |
| Centerline to Front Face (in): | 1.281 in | Outer Race Width (in): | 1.125 in |
| Inner Ring OD (in): | 2.469 in | Length Through Bore (in): | 2.031 in |
| Outer Race Width (mm): | 28.6 mm |
Technical Specifications
| Housing Type: | Insert (ER Style) | Bore Shape: | Straight |
| Rolling Element: | Ball Bearing | Set Screw Thread: | M10 x 1.5 |
| Seal Type: | Single Lip Contact Seal | Measure Units: | Metric |
| Insert Material: | 52100 Bearing Steel | Misalignment: | None |
| Expansion: | No | Internal Clearance: | Standard |
| Misalignment Type: | Static Only | End Cap: | No |
| Bearing Insert Coating: | Black Oxide | Platform: | Gold Line Ball Bearing |
| Outer Ring Land Profile: | Tapered Lands | Cage Material: | PPS - Polyphenylene Sulfide |
| Precision Rating: | ABEC 1 | Inner Race Profile: | Wide Inner Ring |
| Outer Race Profile: | Cylindrical | Maximum Operating Temperature (F): | 220 °F |
| Maximum Speed (rpm): | 3550 rpm | Setscrew Torque (in-lbs): | 230-300 in/lbs |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Inner Race Heat Treat Method: | Zone-Hardened |
| Inner Ring Fillet Radius (in): | 0.06 in | Series: | Unmounted Replacement Bearings |
| Ability to Relubricate: | Yes | Vibration Frequency Roller Spin: | 0.0445 cps |
| Size Code: | 2-115 | Vibration Frequency Inner Ring Defect: | 0.0984 cps |
| Vibration Frequency Outer Ring Defect: | 0.0683 cps | Duty/Status: | Standard |
| Locking Type: | Set Screw | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Cage Type: | Land Riding Retainer | Dynamic Load Rating (lb): | 7,889 lb |
| Static Load Rating (lb): | 5,216 lb |
General Specifications
| UPC: | 662461201268 | Weight: | 2.43 LB |
| Packaged Length: | 4.25 IN | Packaged Width: | 2.25 IN |
| Packaged Height: | 4.25 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

