Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - ER-12 BF
Part #:726607
Catalog #:ER-12 BF
KEY FEATURES
- ER style cylindrical OD bearing with snap and with black oxided bearing rings
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.22 in | Bore Size (in): | 0.75 in |
| Inner Ring OD (in): | 1.188 in | Outer Race Width (in): | 0.625 in |
| Outer Race OD (mm): | 47 mm | Outer Race OD (in): | 1.8504 in |
| Centerline to Front Face (in): | 0.813 in | Length Through Bore (in): | 1.219 in |
| Outer Race Width (mm): | 15.9 mm |
Technical Specifications
| Set Screw Thread: | 1/4-28 UNF | Rolling Element: | Ball Bearing |
| Insert Material: | 52100 Bearing Steel | Housing Type: | Insert (ER Style) |
| Measure Units: | Inch | Bore Shape: | Straight |
| Seal Type: | V Spring Seal | Expansion: | No |
| Misalignment: | None | Internal Clearance: | Standard |
| Bearing Insert Coating: | Black Oxide | Platform: | Gold Line Ball Bearing |
| Outer Ring Land Profile: | Tapered Lands | Misalignment Type: | Static Only |
| End Cap: | No | Precision Rating: | ABEC 1 |
| Cage Material: | PPS - Polyphenylene Sulfide | Outer Race Profile: | Cylindrical |
| Inner Race Profile: | Wide Inner Ring | Size Code: | 2-012 |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Series: | Unmounted Replacement Bearings |
| Duty/Status: | Standard | Vibration Frequency Roller Spin: | 0.0381 cps |
| Vibration Frequency Fundamental Train: | 0.0066 cps | Inner Ring Fillet Radius (in): | 0.04 in |
| Vibration Frequency Outer Ring Defect: | 0.0593 cps | Locking Type: | Set Screw |
| Maximum Speed (rpm): | 2800 rpm | Maximum Operating Temperature (F): | 220 °F |
| Inner Race Heat Treat Method: | Zone-Hardened | Ability to Relubricate: | Yes |
| Vibration Frequency Inner Ring Defect: | 0.0907 cps | Setscrew Torque (in-lbs): | 65-85 in/lbs |
| Dynamic Load Rating (lb): | 2,611 lb | Cage Type: | Land Riding Retainer |
| Static Load Rating (lb): | 1,444 lb |
General Specifications
| UPC: | 662461138618 | Weight: | 0.44 LB |
| Packaged Length: | 2.38 IN | Packaged Width: | 1.44 IN |
| Packaged Height: | 2.38 IN | HTC: | 8482.10.5048 |
| Country of Origin: | Mexico |

