Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - Extra Low Drag - ERX-10 XLO
Part #:705020
Catalog #:ERX-10 XLO
KEY FEATURES
- ER style cylindrical OD bearing with snap and with black oxided bearing rings
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Extra low drag seal cut down felt labyrinth seal and flinger
- Oil lubricated for reduced internal friction
- Nylon retainer to reduce overall drag
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.22 in | Bore Size (in): | 0.625 in |
| Outer Race Width (in): | 0.625 in | Outer Race OD (in): | 1.8504 in |
| Inner Ring OD (in): | 1.188 in | Outer Race OD (mm): | 47 mm |
| Centerline to Front Face (in): | 0.813 in | Length Through Bore (in): | 1.219 in |
| Outer Race Width (mm): | 15.9 mm |
Technical Specifications
| Rolling Element: | Ball Bearing | Set Screw Thread: | 1/4-28 UNF |
| Insert Material: | 52100 Bearing Steel | Bore Shape: | Straight |
| Housing Type: | Insert (ER Style) | Measure Units: | Inch |
| Seal Type: | Cut Down Felt Labyrinth | Expansion: | No |
| Misalignment: | None | Internal Clearance: | Standard |
| Misalignment Type: | Static Only | Bearing Insert Coating: | Black Oxide |
| End Cap: | No | Outer Ring Land Profile: | Tapered Lands |
| Options: | Extra Low Drag | Platform: | Gold Line Ball Bearing |
| Precision Rating: | ABEC 1 | Cage Material: | PPS - Polyphenylene Sulfide |
| Outer Race Profile: | Cylindrical | Inner Race Profile: | Wide Inner Ring |
| Series: | Unmounted Replacement Bearings | Lubrication Type: | Oil Coated Only - No Factory Grease Fill |
| Duty/Status: | Standard | Setscrew Torque (in-lbs): | 65-85 in/lbs |
| Vibration Frequency Fundamental Train: | 0.0066 cps | Maximum Operating Temperature (F): | 220 °F |
| Vibration Frequency Roller Spin: | 0.0381 cps | Vibration Frequency Inner Ring Defect: | 0.0907 cps |
| Locking Type: | Set Screw | Vibration Frequency Outer Ring Defect: | 0.0593 cps |
| Maximum Speed (rpm): | 2900 rpm | Inner Ring Fillet Radius (in): | 0.04 in |
| Size Code: | 2-012 | Inner Race Heat Treat Method: | Zone-Hardened |
| Ability to Relubricate: | Yes | Dynamic Load Rating (lb): | 2,611 lb |
| Cage Type: | Land Riding Retainer | Static Load Rating (lb): | 1,444 lb |
General Specifications
| UPC: | 662461259061 | Weight: | 0.56 LB |
| Packaged Length: | 2.38 IN | Packaged Width: | 1.44 IN |
| Packaged Height: | 2.38 IN | HTC: | 8482.10.5048 |
| Country of Origin: | Mexico |

