Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - Extra Low Drag - ERX-16 XLO
Part #:705024
Catalog #:ERX-16 XLO
KEY FEATURES
- ER style cylindrical OD bearing with snap and with black oxided bearing rings
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Extra low drag seal cut down felt labyrinth seal and flinger
- Oil lubricated for reduced internal friction
- Nylon retainer to reduce overall drag
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.38 in | Bore Size (in): | 1 in |
| Outer Race OD (mm): | 52 mm | Outer Race Width (in): | 0.75 in |
| Outer Race OD (in): | 2.0472 in | Centerline to Front Face (in): | 0.859 in |
| Inner Ring OD (in): | 1.375 in | Length Through Bore (in): | 1.375 in |
| Outer Race Width (mm): | 19.1 mm |
Technical Specifications
| Seal Type: | Cut Down Felt Labyrinth | Set Screw Thread: | 1/4-28 UNF |
| Bore Shape: | Straight | Measure Units: | Inch |
| Rolling Element: | Ball Bearing | Insert Material: | 52100 Bearing Steel |
| Housing Type: | Insert (ER Style) | Expansion: | No |
| Internal Clearance: | Standard | Misalignment: | None |
| Platform: | Gold Line Ball Bearing | Outer Ring Land Profile: | Tapered Lands |
| Bearing Insert Coating: | Black Oxide | End Cap: | No |
| Misalignment Type: | Static Only | Options: | Extra Low Drag |
| Cage Material: | PPS - Polyphenylene Sulfide | Precision Rating: | ABEC 1 |
| Inner Race Profile: | Wide Inner Ring | Outer Race Profile: | Cylindrical |
| Inner Race Heat Treat Method: | Zone-Hardened | Series: | Unmounted Replacement Bearings |
| Ability to Relubricate: | Yes | Maximum Operating Temperature (F): | 220 °F |
| Vibration Frequency Outer Ring Defect: | 0.0682 cps | Inner Ring Fillet Radius (in): | 0.04 in |
| Duty/Status: | Standard | Size Code: | 2-015 |
| Setscrew Torque (in-lbs): | 65-85 in/lbs | Vibration Frequency Inner Ring Defect: | 0.0985 cps |
| Lubrication Type: | Oil Coated Only - No Factory Grease Fill | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Locking Type: | Set Screw | Maximum Speed (rpm): | 2500 rpm |
| Vibration Frequency Roller Spin: | 0.0442 cps | Cage Type: | Land Riding Retainer |
| Dynamic Load Rating (lb): | 2,801 lb | Static Load Rating (lb): | 1,651 lb |
General Specifications
| UPC: | 662461259108 | Weight: | 0.55 LB |
| Packaged Length: | 2.38 IN | Packaged Width: | 1.44 IN |
| Packaged Height: | 2.38 IN | HTC: | 8482.10.5048 |
| Country of Origin: | Mexico |

