Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - Extra Low Drag - ERX-19 XLO
Part #:705027
Catalog #:ERX-19 XLO
KEY FEATURES
- ER style cylindrical OD bearing with snap and with black oxided bearing rings
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Extra low drag seal cut down felt labyrinth seal and flinger
- Oil lubricated for reduced internal friction
- Nylon retainer to reduce overall drag
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.5 in | Bore Size (in): | 1.1875 in |
| Inner Ring OD (in): | 1.594 in | Outer Race OD (in): | 2.4409 in |
| Centerline to Front Face (in): | 0.875 in | Outer Race Width (in): | 0.875 in |
| Outer Race OD (mm): | 62 mm | Length Through Bore (in): | 1.5 in |
| Outer Race Width (mm): | 22.2 mm |
Technical Specifications
| Insert Material: | 52100 Bearing Steel | Rolling Element: | Ball Bearing |
| Seal Type: | Cut Down Felt Labyrinth | Bore Shape: | Straight |
| Set Screw Thread: | 1/4-28 UNF | Measure Units: | Inch |
| Housing Type: | Insert (ER Style) | Internal Clearance: | Standard |
| Expansion: | No | Misalignment: | None |
| Misalignment Type: | Static Only | Bearing Insert Coating: | Black Oxide |
| Platform: | Gold Line Ball Bearing | Options: | Extra Low Drag |
| End Cap: | No | Outer Ring Land Profile: | Tapered Lands |
| Precision Rating: | ABEC 1 | Cage Material: | PPS - Polyphenylene Sulfide |
| Outer Race Profile: | Cylindrical | Inner Race Profile: | Wide Inner Ring |
| Duty/Status: | Standard | Inner Ring Fillet Radius (in): | 0.04 in |
| Inner Race Heat Treat Method: | Zone-Hardened | Maximum Operating Temperature (F): | 220 °F |
| Locking Type: | Set Screw | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Vibration Frequency Roller Spin: | 0.0385 cps | Size Code: | 2-13 |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Series: | Unmounted Replacement Bearings |
| Setscrew Torque (in-lbs): | 65-85 in/lbs | Vibration Frequency Fundamental Train: | 0.0066 cps |
| Maximum Speed (rpm): | 2150 rpm | Ability to Relubricate: | Yes |
| Lubrication Type: | Oil Coated Only - No Factory Grease Fill | Dynamic Load Rating (lb): | 4,381 lb |
| Static Load Rating (lb): | 2,567 lb | Cage Type: | Land Riding Retainer |
General Specifications
| UPC: | 662461259122 | Weight: | 1.25 LB |
| Packaged Length: | 2.75 IN | Packaged Width: | 1.56 IN |
| Packaged Height: | 2.75 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

