Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - Extra Low Drag - ERX-20 XLO
Part #:705028
Catalog #:ERX-20 XLO
KEY FEATURES
- ER style cylindrical OD bearing with snap and with black oxided bearing rings
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Extra low drag seal cut down felt labyrinth seal and flinger
- Oil lubricated for reduced internal friction
- Nylon retainer to reduce overall drag
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.69 in | Bore Size (in): | 1.25 in |
| Outer Race OD (in): | 2.8346 in | Inner Ring OD (in): | 1.859 in |
| Centerline to Front Face (in): | 1 in | Outer Race OD (mm): | 72 mm |
| Outer Race Width (in): | 0.938 in | Length Through Bore (in): | 1.688 in |
| Outer Race Width (mm): | 23.8 mm |
Technical Specifications
| Seal Type: | Cut Down Felt Labyrinth | Insert Material: | 52100 Bearing Steel |
| Bore Shape: | Straight | Set Screw Thread: | 5/16-24 UNF |
| Measure Units: | Inch | Housing Type: | Insert (ER Style) |
| Rolling Element: | Ball Bearing | Misalignment: | None |
| Expansion: | No | Internal Clearance: | Standard |
| Options: | Extra Low Drag | Misalignment Type: | Static Only |
| Platform: | Gold Line Ball Bearing | Bearing Insert Coating: | Black Oxide |
| Outer Ring Land Profile: | Tapered Lands | End Cap: | No |
| Precision Rating: | ABEC 1 | Cage Material: | PPS - Polyphenylene Sulfide |
| Outer Race Profile: | Cylindrical | Inner Race Profile: | Wide Inner Ring |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Maximum Operating Temperature (F): | 220 °F | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Setscrew Torque (in-lbs): | 125-165 in/lbs | Vibration Frequency Roller Spin: | 0.0383 cps |
| Locking Type: | Set Screw | Series: | Unmounted Replacement Bearings |
| Inner Race Heat Treat Method: | Zone-Hardened | Lubrication Type: | Oil Coated Only - No Factory Grease Fill |
| Inner Ring Fillet Radius (in): | 0.04 in | Ability to Relubricate: | Yes |
| Maximum Speed (rpm): | 1850 rpm | Duty/Status: | Standard |
| Size Code: | 2-17 | Static Load Rating (lb): | 3,493 lb |
| Dynamic Load Rating (lb): | 5,782 lb | Cage Type: | Land Riding Retainer |
General Specifications
| UPC: | 662461259139 | Weight: | 1.35 LB |
| Packaged Length: | 3.13 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 3.13 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

