Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - Extra Low Drag - ERX-20R XLO
Part #:705029
Catalog #:ERX-20R XLO
KEY FEATURES
- ER style cylindrical OD bearing with snap and with black oxided bearing rings
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Extra low drag seal cut down felt labyrinth seal and flinger
- Oil lubricated for reduced internal friction
- Nylon retainer to reduce overall drag
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.5 in | Bore Size (in): | 1.25 in |
| Outer Race OD (mm): | 62 mm | Outer Race Width (in): | 0.875 in |
| Inner Ring OD (in): | 1.594 in | Centerline to Front Face (in): | 0.875 in |
| Outer Race OD (in): | 2.4409 in | Length Through Bore (in): | 1.5 in |
| Outer Race Width (mm): | 22.2 mm |
Technical Specifications
| Insert Material: | 52100 Bearing Steel | Bore Shape: | Straight |
| Rolling Element: | Ball Bearing | Measure Units: | Inch |
| Seal Type: | Cut Down Felt Labyrinth | Set Screw Thread: | 1/4-28 UNF |
| Housing Type: | Insert (ER Style) | Misalignment: | None |
| Expansion: | No | Internal Clearance: | Standard |
| Bearing Insert Coating: | Black Oxide | Outer Ring Land Profile: | Tapered Lands |
| End Cap: | No | Options: | Extra Low Drag |
| Platform: | Gold Line Ball Bearing | Misalignment Type: | Static Only |
| Precision Rating: | ABEC 1 | Cage Material: | PPS - Polyphenylene Sulfide |
| Outer Race Profile: | Cylindrical | Inner Race Profile: | Wide Inner Ring |
| Inner Ring Fillet Radius (in): | 0.04 in | Duty/Status: | Standard |
| Maximum Speed (rpm): | 2150 rpm | Size Code: | 2-13 |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Series: | Unmounted Replacement Bearings |
| Ability to Relubricate: | Yes | Locking Type: | Set Screw |
| Vibration Frequency Roller Spin: | 0.0385 cps | Maximum Operating Temperature (F): | 220 °F |
| Setscrew Torque (in-lbs): | 65-85 in/lbs | Lubrication Type: | Oil Coated Only - No Factory Grease Fill |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Inner Race Heat Treat Method: | Zone-Hardened |
| Vibration Frequency Fundamental Train: | 0.0066 cps | Dynamic Load Rating (lb): | 4,381 lb |
| Static Load Rating (lb): | 2,567 lb | Cage Type: | Land Riding Retainer |
General Specifications
| UPC: | 662461259146 | Weight: | 0.78 LB |
| Packaged Length: | 2.75 IN | Packaged Width: | 1.56 IN |
| Packaged Height: | 2.75 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

