Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - Extra Low Drag - ERX-22 XLO
Part #:705030
Catalog #:ERX-22 XLO
KEY FEATURES
- ER style cylindrical OD bearing with snap and with black oxided bearing rings
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Extra low drag seal cut down felt labyrinth seal and flinger
- Oil lubricated for reduced internal friction
- Nylon retainer to reduce overall drag
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.69 in | Bore Size (in): | 1.375 in |
| Outer Race OD (in): | 2.8346 in | Outer Race OD (mm): | 72 mm |
| Centerline to Front Face (in): | 1 in | Inner Ring OD (in): | 1.859 in |
| Outer Race Width (in): | 0.938 in | Length Through Bore (in): | 1.688 in |
| Outer Race Width (mm): | 23.8 mm |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Insert Material: | 52100 Bearing Steel | Housing Type: | Insert (ER Style) |
| Seal Type: | Cut Down Felt Labyrinth | Set Screw Thread: | 5/16-24 UNF |
| Measure Units: | Inch | Misalignment: | None |
| Expansion: | No | Internal Clearance: | Standard |
| Platform: | Gold Line Ball Bearing | Bearing Insert Coating: | Black Oxide |
| Misalignment Type: | Static Only | End Cap: | No |
| Options: | Extra Low Drag | Outer Ring Land Profile: | Tapered Lands |
| Precision Rating: | ABEC 1 | Cage Material: | PPS - Polyphenylene Sulfide |
| Inner Race Profile: | Wide Inner Ring | Outer Race Profile: | Cylindrical |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Duty/Status: | Standard |
| Maximum Speed (rpm): | 1850 rpm | Ability to Relubricate: | Yes |
| Vibration Frequency Roller Spin: | 0.0383 cps | Series: | Unmounted Replacement Bearings |
| Setscrew Torque (in-lbs): | 125-165 in/lbs | Inner Ring Fillet Radius (in): | 0.04 in |
| Lubrication Type: | Oil Coated Only - No Factory Grease Fill | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Maximum Operating Temperature (F): | 220 °F | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Locking Type: | Set Screw | Size Code: | 2-17 |
| Inner Race Heat Treat Method: | Zone-Hardened | Cage Type: | Land Riding Retainer |
| Static Load Rating (lb): | 3,493 lb | Dynamic Load Rating (lb): | 5,782 lb |
General Specifications
| UPC: | 662461259153 | Weight: | 1.30 LB |
| Packaged Length: | 3.13 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 3.13 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

