Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - Extra Low Drag - ERX-24 XLO
Part #:705032
Catalog #:ERX-24 XLO
KEY FEATURES
- ER style cylindrical OD bearing with snap and with black oxided bearing rings
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Extra low drag seal cut down felt labyrinth seal and flinger
- Oil lubricated for reduced internal friction
- Nylon retainer to reduce overall drag
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.94 in | Bore Size (in): | 1.5 in |
| Centerline to Front Face (in): | 1.188 in | Outer Race OD (in): | 3.1496 in |
| Outer Race Width (in): | 1.093 in | Inner Ring OD (in): | 2.063 in |
| Outer Race OD (mm): | 80 mm | Length Through Bore (in): | 1.938 in |
| Outer Race Width (mm): | 27.8 mm |
Technical Specifications
| Rolling Element: | Ball Bearing | Measure Units: | Inch |
| Set Screw Thread: | 5/16-24 UNF | Seal Type: | Cut Down Felt Labyrinth |
| Housing Type: | Insert (ER Style) | Insert Material: | 52100 Bearing Steel |
| Bore Shape: | Straight | Misalignment: | None |
| Internal Clearance: | Standard | Expansion: | No |
| Outer Ring Land Profile: | Tapered Lands | Platform: | Gold Line Ball Bearing |
| Options: | Extra Low Drag | End Cap: | No |
| Bearing Insert Coating: | Black Oxide | Misalignment Type: | Static Only |
| Precision Rating: | ABEC 1 | Cage Material: | PPS - Polyphenylene Sulfide |
| Outer Race Profile: | Cylindrical | Inner Race Profile: | Wide Inner Ring |
| Vibration Frequency Roller Spin: | 0.0376 cps | Series: | Unmounted Replacement Bearings |
| Setscrew Torque (in-lbs): | 125-165 in/lbs | Size Code: | 2-19 |
| Duty/Status: | Standard | Vibration Frequency Fundamental Train: | 0.0066 cps |
| Inner Race Heat Treat Method: | Zone-Hardened | Lubrication Type: | Oil Coated Only - No Factory Grease Fill |
| Vibration Frequency Inner Ring Defect: | 0.0909 cps | Maximum Operating Temperature (F): | 220 °F |
| Locking Type: | Set Screw | Maximum Speed (rpm): | 1650 rpm |
| Vibration Frequency Outer Ring Defect: | 0.0591 cps | Inner Ring Fillet Radius (in): | 0.06 in |
| Ability to Relubricate: | Yes | Static Load Rating (lb): | 4,467 lb |
| Cage Type: | Land Riding Retainer | Dynamic Load Rating (lb): | 7,340 lb |
General Specifications
| UPC: | 662461259177 | Weight: | 1.79 LB |
| Packaged Length: | 3.63 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 3.63 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

