Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - Extra Low Drag - ERX-25 XLO
Part #:705033
Catalog #:ERX-25 XLO
KEY FEATURES
- ER style cylindrical OD bearing with snap and with black oxided bearing rings
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Extra low drag seal cut down felt labyrinth seal and flinger
- Oil lubricated for reduced internal friction
- Nylon retainer to reduce overall drag
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.94 in | Bore Size (in): | 1.5625 in |
| Centerline to Front Face (in): | 1.188 in | Inner Ring OD (in): | 2.063 in |
| Outer Race Width (in): | 1.093 in | Outer Race OD (mm): | 80 mm |
| Outer Race OD (in): | 3.1496 in | Length Through Bore (in): | 1.938 in |
| Outer Race Width (mm): | 27.8 mm |
Technical Specifications
| Housing Type: | Insert (ER Style) | Measure Units: | Inch |
| Set Screw Thread: | 5/16-24 UNF | Rolling Element: | Ball Bearing |
| Insert Material: | 52100 Bearing Steel | Seal Type: | Cut Down Felt Labyrinth |
| Bore Shape: | Straight | Expansion: | No |
| Misalignment: | None | Internal Clearance: | Standard |
| Bearing Insert Coating: | Black Oxide | End Cap: | No |
| Platform: | Gold Line Ball Bearing | Outer Ring Land Profile: | Tapered Lands |
| Options: | Extra Low Drag | Misalignment Type: | Static Only |
| Precision Rating: | ABEC 1 | Cage Material: | PPS - Polyphenylene Sulfide |
| Outer Race Profile: | Cylindrical | Inner Race Profile: | Wide Inner Ring |
| Ability to Relubricate: | Yes | Maximum Operating Temperature (F): | 220 °F |
| Vibration Frequency Roller Spin: | 0.0376 cps | Inner Ring Fillet Radius (in): | 0.06 in |
| Duty/Status: | Standard | Vibration Frequency Outer Ring Defect: | 0.0591 cps |
| Setscrew Torque (in-lbs): | 125-165 in/lbs | Vibration Frequency Fundamental Train: | 0.0066 cps |
| Lubrication Type: | Oil Coated Only - No Factory Grease Fill | Inner Race Heat Treat Method: | Zone-Hardened |
| Series: | Unmounted Replacement Bearings | Size Code: | 2-19 |
| Locking Type: | Set Screw | Maximum Speed (rpm): | 1650 rpm |
| Vibration Frequency Inner Ring Defect: | 0.0909 cps | Static Load Rating (lb): | 4,467 lb |
| Dynamic Load Rating (lb): | 7,340 lb | Cage Type: | Land Riding Retainer |
General Specifications
| UPC: | 662461259184 | Weight: | 2.00 LB |
| Packaged Length: | 3.63 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 3.63 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

