Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - Extra Low Drag - ERX-35 XLO
Part #:705037
Catalog #:ERX-35 XLO
KEY FEATURES
- ER style cylindrical OD bearing with snap and with black oxided bearing rings
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Extra low drag seal cut down felt labyrinth seal and flinger
- Oil lubricated for reduced internal friction
- Nylon retainer to reduce overall drag
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.19 in | Bore Size (in): | 2.1875 in |
| Inner Ring OD (in): | 2.719 in | Outer Race OD (mm): | 100 mm |
| Outer Race OD (in): | 3.937 in | Outer Race Width (in): | 1.188 in |
| Centerline to Front Face (in): | 1.313 in | Length Through Bore (in): | 2.188 in |
| Outer Race Width (mm): | 30.2 mm |
Technical Specifications
| Seal Type: | Cut Down Felt Labyrinth | Bore Shape: | Straight |
| Rolling Element: | Ball Bearing | Insert Material: | 52100 Bearing Steel |
| Measure Units: | Inch | Housing Type: | Insert (ER Style) |
| Set Screw Thread: | 3/8-24 UNF | Misalignment: | None |
| Internal Clearance: | Standard | Expansion: | No |
| End Cap: | No | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Tapered Lands | Options: | Extra Low Drag |
| Bearing Insert Coating: | Black Oxide | Platform: | Gold Line Ball Bearing |
| Cage Material: | PPS - Polyphenylene Sulfide | Precision Rating: | ABEC 1 |
| Inner Race Profile: | Wide Inner Ring | Outer Race Profile: | Cylindrical |
| Locking Type: | Set Screw | Inner Ring Fillet Radius (in): | 0.08 in |
| Lubrication Type: | Oil Coated Only - No Factory Grease Fill | Vibration Frequency Roller Spin: | 0.0437 cps |
| Maximum Operating Temperature (F): | 220 °F | Maximum Speed (rpm): | 1250 rpm |
| Vibration Frequency Outer Ring Defect: | 0.068 cps | Ability to Relubricate: | Yes |
| Duty/Status: | Standard | Setscrew Torque (in-lbs): | 230-300 in/lbs |
| Size Code: | 2-23 | Inner Race Heat Treat Method: | Zone-Hardened |
| Series: | Unmounted Replacement Bearings | Vibration Frequency Inner Ring Defect: | 0.0987 cps |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Dynamic Load Rating (lb): | 9,752 lb |
| Static Load Rating (lb): | 6,601 lb | Cage Type: | Land Riding Retainer |
General Specifications
| UPC: | 662461259221 | Weight: | 3.00 LB |
| Packaged Length: | 4.25 IN | Packaged Width: | 2.25 IN |
| Packaged Height: | 4.25 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

