Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - Extra Low Drag - ERX-204 XLO
Part #:707913
Catalog #:ERX-204 XLO
KEY FEATURES
- ER style cylindrical OD bearing with snap and with black oxided bearing rings
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Extra low drag seal cut down felt labyrinth seal and flinger
- Oil lubricated for reduced internal friction
- Nylon retainer to reduce overall drag
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.22 in | Bore Size (mm): | 20 mm |
| Outer Race OD (mm): | 47 mm | Outer Race Width (in): | 0.625 in |
| Inner Ring OD (in): | 1.188 in | Outer Race OD (in): | 1.8504 in |
| Centerline to Front Face (in): | 0.813 in | Length Through Bore (in): | 1.219 in |
| Outer Race Width (mm): | 15.9 mm |
Technical Specifications
| Set Screw Thread: | 1/4-28 UNF | Measure Units: | Metric |
| Rolling Element: | Ball Bearing | Insert Material: | 52100 Bearing Steel |
| Bore Shape: | Straight | Seal Type: | Cut Down Felt Labyrinth |
| Housing Type: | Insert (ER Style) | Expansion: | No |
| Misalignment: | None | Internal Clearance: | Standard |
| Bearing Insert Coating: | Black Oxide | Options: | Extra Low Drag |
| End Cap: | No | Outer Ring Land Profile: | Tapered Lands |
| Platform: | Gold Line Ball Bearing | Misalignment Type: | Static Only |
| Cage Material: | PPS - Polyphenylene Sulfide | Precision Rating: | ABEC 1 |
| Outer Race Profile: | Cylindrical | Inner Race Profile: | Wide Inner Ring |
| Maximum Operating Temperature (F): | 220 °F | Duty/Status: | Standard |
| Vibration Frequency Roller Spin: | 0.0381 cps | Size Code: | 2-012 |
| Setscrew Torque (in-lbs): | 65-85 in/lbs | Vibration Frequency Inner Ring Defect: | 0.0907 cps |
| Vibration Frequency Outer Ring Defect: | 0.0593 cps | Locking Type: | Set Screw |
| Inner Race Heat Treat Method: | Zone-Hardened | Ability to Relubricate: | Yes |
| Vibration Frequency Fundamental Train: | 0.0066 cps | Maximum Speed (rpm): | 2900 rpm |
| Inner Ring Fillet Radius (in): | 0.04 in | Series: | Unmounted Replacement Bearings |
| Lubrication Type: | Oil Coated Only - No Factory Grease Fill | Dynamic Load Rating (lb): | 2,611 lb |
| Static Load Rating (lb): | 1,444 lb | Cage Type: | Land Riding Retainer |
General Specifications
| UPC: | 662461296776 | Weight: | 0.56 LB |
| Packaged Length: | 2.38 IN | Packaged Width: | 1.44 IN |
| Packaged Height: | 2.38 IN | HTC: | 8482.10.5048 |
| Country of Origin: | Mexico |

