Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - Extra Low Drag - ERX-205 XLO
Part #:708338
Catalog #:ERX-205 XLO
KEY FEATURES
- ER style cylindrical OD bearing with snap and with black oxided bearing rings
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Extra low drag seal cut down felt labyrinth seal and flinger
- Oil lubricated for reduced internal friction
- Nylon retainer to reduce overall drag
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.38 in | Bore Size (mm): | 25 mm |
| Outer Race OD (in): | 2.0472 in | Inner Ring OD (in): | 1.375 in |
| Centerline to Front Face (in): | 0.859 in | Outer Race OD (mm): | 52 mm |
| Outer Race Width (in): | 0.75 in | Length Through Bore (in): | 1.375 in |
| Outer Race Width (mm): | 19.1 mm |
Technical Specifications
| Set Screw Thread: | 1/4-28 UNF | Measure Units: | Metric |
| Seal Type: | Cut Down Felt Labyrinth | Housing Type: | Insert (ER Style) |
| Bore Shape: | Straight | Insert Material: | 52100 Bearing Steel |
| Rolling Element: | Ball Bearing | Expansion: | No |
| Misalignment: | None | Internal Clearance: | Standard |
| End Cap: | No | Outer Ring Land Profile: | Tapered Lands |
| Platform: | Gold Line Ball Bearing | Bearing Insert Coating: | Black Oxide |
| Misalignment Type: | Static Only | Options: | Extra Low Drag |
| Precision Rating: | ABEC 1 | Cage Material: | PPS - Polyphenylene Sulfide |
| Inner Race Profile: | Wide Inner Ring | Outer Race Profile: | Cylindrical |
| Lubrication Type: | Oil Coated Only - No Factory Grease Fill | Setscrew Torque (in-lbs): | 65-85 in/lbs |
| Inner Ring Fillet Radius (in): | 0.04 in | Inner Race Heat Treat Method: | Zone-Hardened |
| Size Code: | 2-015 | Maximum Speed (rpm): | 2500 rpm |
| Duty/Status: | Standard | Ability to Relubricate: | Yes |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Vibration Frequency Inner Ring Defect: | 0.0985 cps |
| Vibration Frequency Roller Spin: | 0.0442 cps | Locking Type: | Set Screw |
| Series: | Unmounted Replacement Bearings | Maximum Operating Temperature (F): | 220 °F |
| Vibration Frequency Outer Ring Defect: | 0.0682 cps | Cage Type: | Land Riding Retainer |
| Dynamic Load Rating (lb): | 2,801 lb | Static Load Rating (lb): | 1,651 lb |
General Specifications
| UPC: | 662461299487 | Weight: | 0.68 LB |
| Packaged Length: | 2.38 IN | Packaged Width: | 1.44 IN |
| Packaged Height: | 2.38 IN | HTC: | 8482.10.5048 |
| Country of Origin: | Mexico |

