Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - Extra Low Drag - ERX-208 XLO
Part #:708349
Catalog #:ERX-208 XLO
KEY FEATURES
- ER style cylindrical OD bearing with snap and with black oxided bearing rings
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Extra low drag seal cut down felt labyrinth seal and flinger
- Oil lubricated for reduced internal friction
- Nylon retainer to reduce overall drag
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.94 in | Bore Size (mm): | 40 mm |
| Outer Race OD (in): | 3.1496 in | Outer Race OD (mm): | 80 mm |
| Centerline to Front Face (in): | 1.188 in | Inner Ring OD (in): | 2.063 in |
| Outer Race Width (in): | 1.093 in | Length Through Bore (in): | 1.938 in |
| Outer Race Width (mm): | 27.8 mm |
Technical Specifications
| Seal Type: | Cut Down Felt Labyrinth | Bore Shape: | Straight |
| Rolling Element: | Ball Bearing | Measure Units: | Metric |
| Housing Type: | Insert (ER Style) | Set Screw Thread: | M8 x 1.25 |
| Insert Material: | 52100 Bearing Steel | Misalignment: | None |
| Internal Clearance: | Standard | Expansion: | No |
| End Cap: | No | Bearing Insert Coating: | Black Oxide |
| Platform: | Gold Line Ball Bearing | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Tapered Lands | Options: | Extra Low Drag |
| Cage Material: | PPS - Polyphenylene Sulfide | Precision Rating: | ABEC 1 |
| Outer Race Profile: | Cylindrical | Inner Race Profile: | Wide Inner Ring |
| Vibration Frequency Outer Ring Defect: | 0.0591 cps | Inner Race Heat Treat Method: | Zone-Hardened |
| Inner Ring Fillet Radius (in): | 0.06 in | Series: | Unmounted Replacement Bearings |
| Vibration Frequency Inner Ring Defect: | 0.0909 cps | Lubrication Type: | Oil Coated Only - No Factory Grease Fill |
| Ability to Relubricate: | Yes | Locking Type: | Set Screw |
| Duty/Status: | Standard | Vibration Frequency Fundamental Train: | 0.0066 cps |
| Maximum Speed (rpm): | 1650 rpm | Vibration Frequency Roller Spin: | 0.0376 cps |
| Setscrew Torque (in-lbs): | 125-165 in/lbs | Size Code: | 2-19 |
| Maximum Operating Temperature (F): | 220 °F | Static Load Rating (lb): | 16,301 lb |
| Dynamic Load Rating (lb): | 23,606 lb | Cage Type: | Land Riding Retainer |
General Specifications
| UPC: | 662461299562 | Weight: | 2.00 LB |
| Packaged Length: | 3.63 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 3.63 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

