Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - High Contamination - ER-39 DRT
Part #:710902
Catalog #:ER-39 DRT
KEY FEATURES
- ER style cylindrical OD bearing with snap and with black oxided bearing rings
- Zone hardened inner ring with 120° spacing setscrew with diamond faceted setscrews
- Multiple seal and 100% grease fill for harsh environments
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.56 in | Bore Size (in): | 2.4375 in |
| Outer Race Width (in): | 1.25 in | Outer Race OD (in): | 4.3307 in |
| Outer Race OD (mm): | 110 mm | Centerline to Front Face (in): | 1.563 in |
| Inner Ring OD (in): | 2.984 in | Length Through Bore (in): | 2.563 in |
| Outer Race Width (mm): | 31.8 mm |
Technical Specifications
| Insert Material: | 52100 Bearing Steel | Set Screw Thread: | 3/8-24 UNF |
| Seal Type: | Multi-Lip Contact Seal | Measure Units: | Inch |
| Housing Type: | Insert (ER Style) | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Expansion: | No |
| Internal Clearance: | Standard | Misalignment: | None |
| Bearing Insert Coating: | Black Oxide | Platform: | Gold Line Ball Bearing |
| Options: | High Contamination | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Tapered Lands | End Cap: | No |
| Precision Rating: | ABEC 1 | Cage Material: | PPS - Polyphenylene Sulfide |
| Outer Race Profile: | Cylindrical | Inner Race Profile: | Wide Inner Ring |
| Duty/Status: | Standard | Maximum Speed (rpm): | 650 rpm |
| Size Code: | 2-27 | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Ability to Relubricate: | Yes |
| Vibration Frequency Inner Ring Defect: | 0.0989 cps | Series: | Unmounted Replacement Bearings |
| Setscrew Torque (in-lbs): | 230-300 in/lbs | Inner Ring Fillet Radius (in): | 0.08 in |
| Inner Race Heat Treat Method: | Zone-Hardened | Locking Type: | Set Screw |
| Maximum Operating Temperature (F): | 220 °F | Vibration Frequency Roller Spin: | 0.0432 cps |
| Vibration Frequency Outer Ring Defect: | 0.0678 cps | Cage Type: | Land Riding Retainer |
| Dynamic Load Rating (lb): | 11,789 lb | Static Load Rating (lb): | 8,150 lb |
General Specifications
| UPC: | 662461334867 | Weight: | 4.00 LB |
| Packaged Length: | 4.75 IN | Packaged Width: | 2.63 IN |
| Packaged Height: | 4.81 IN | HTC: | 8482.10.5056 |
| Country of Origin: | Mexico |

