Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - High Temperature - ERX-10 HI
Part #:704996
Catalog #:ERX-10 HI
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.22 in | Bore Size (in): | 0.625 in |
| Outer Race OD (mm): | 47 mm | Inner Ring OD (in): | 1.188 in |
| Outer Race OD (in): | 1.8504 in | Centerline to Front Face (in): | 0.813 in |
| Outer Race Width (in): | 0.625 in | Length Through Bore (in): | 1.219 in |
| Outer Race Width (mm): | 15.9 mm |
Technical Specifications
| Measure Units: | Inch | Set Screw Thread: | 1/4-28 UNF |
| Bore Shape: | Straight | Insert Material: | 52100 Bearing Steel |
| Seal Type: | High Temp Labyrinth | Housing Type: | Insert (ER Style) |
| Rolling Element: | Ball Bearing | Misalignment: | None |
| Expansion: | No | Internal Clearance: | Increased |
| Platform: | Gold Line Ball Bearing | Bearing Insert Coating: | Black Oxide |
| Options: | High Temperature | End Cap: | No |
| Outer Ring Land Profile: | Tapered Lands | Misalignment Type: | Static Only |
| Cage Material: | PPS - Polyphenylene Sulfide | Precision Rating: | ABEC 1 |
| Outer Race Profile: | Cylindrical | Inner Race Profile: | Wide Inner Ring |
| Vibration Frequency Fundamental Train: | 0.0066 cps | Vibration Frequency Inner Ring Defect: | 0.0907 cps |
| Duty/Status: | Standard | Ability to Relubricate: | Yes |
| Locking Type: | Set Screw | Maximum Speed (rpm): | 3200 rpm |
| Setscrew Torque (in-lbs): | 65-85 in/lbs | Vibration Frequency Outer Ring Defect: | 0.0593 cps |
| Maximum Operating Temperature (F): | 400 °F | Size Code: | 2-012 |
| Inner Ring Fillet Radius (in): | 0.04 in | Series: | Unmounted Replacement Bearings |
| Inner Race Heat Treat Method: | Zone-Hardened | Lubrication Type: | PTFE thickened Grease |
| Vibration Frequency Roller Spin: | 0.0381 cps | Cage Type: | Land Riding Retainer |
| Static Load Rating (lb): | 1,444 lb | Dynamic Load Rating (lb): | 2,611 lb |
| Maximum Operating Temperature (C): | 204 °C |
General Specifications
| UPC: | 662461258934 | Weight: | 0.56 LB |
| Packaged Length: | 2.38 IN | Packaged Width: | 1.44 IN |
| Packaged Height: | 2.38 IN | HTC: | 8482.10.5048 |
| Country of Origin: | Mexico |

