Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - High Temperature - ERX-12 HI
Part #:705000
Catalog #:ERX-12 HI
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.22 in | Bore Size (in): | 0.75 in |
| Inner Ring OD (in): | 1.188 in | Outer Race Width (in): | 0.625 in |
| Outer Race OD (in): | 1.8504 in | Outer Race OD (mm): | 47 mm |
| Centerline to Front Face (in): | 0.813 in | Length Through Bore (in): | 1.219 in |
| Outer Race Width (mm): | 15.9 mm |
Technical Specifications
| Set Screw Thread: | 1/4-28 UNF | Insert Material: | 52100 Bearing Steel |
| Seal Type: | High Temp Labyrinth | Bore Shape: | Straight |
| Rolling Element: | Ball Bearing | Measure Units: | Inch |
| Housing Type: | Insert (ER Style) | Misalignment: | None |
| Internal Clearance: | Increased | Expansion: | No |
| End Cap: | No | Bearing Insert Coating: | Black Oxide |
| Options: | High Temperature | Misalignment Type: | Static Only |
| Platform: | Gold Line Ball Bearing | Outer Ring Land Profile: | Tapered Lands |
| Cage Material: | PPS - Polyphenylene Sulfide | Precision Rating: | ABEC 1 |
| Inner Race Profile: | Wide Inner Ring | Outer Race Profile: | Cylindrical |
| Inner Ring Fillet Radius (in): | 0.04 in | Duty/Status: | Standard |
| Setscrew Torque (in-lbs): | 65-85 in/lbs | Size Code: | 2-012 |
| Maximum Speed (rpm): | 3200 rpm | Lubrication Type: | PTFE thickened Grease |
| Series: | Unmounted Replacement Bearings | Maximum Operating Temperature (F): | 400 °F |
| Inner Race Heat Treat Method: | Zone-Hardened | Vibration Frequency Roller Spin: | 0.0381 cps |
| Locking Type: | Set Screw | Vibration Frequency Fundamental Train: | 0.0066 cps |
| Vibration Frequency Outer Ring Defect: | 0.0593 cps | Vibration Frequency Inner Ring Defect: | 0.0907 cps |
| Ability to Relubricate: | Yes | Cage Type: | Land Riding Retainer |
| Maximum Operating Temperature (C): | 204 °C | Static Load Rating (lb): | 1,444 lb |
| Dynamic Load Rating (lb): | 2,611 lb |
General Specifications
| UPC: | 662461258941 | Weight: | 0.45 LB |
| Packaged Length: | 2.38 IN | Packaged Width: | 1.44 IN |
| Packaged Height: | 2.38 IN | HTC: | 8482.10.5048 |
| Country of Origin: | Mexico |

