Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - High Temperature - ERX-15 HI
Part #:705005
Catalog #:ERX-15 HI
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.38 in | Bore Size (in): | 0.9375 in |
| Centerline to Front Face (in): | 0.859 in | Outer Race Width (in): | 0.75 in |
| Outer Race OD (mm): | 52 mm | Inner Ring OD (in): | 1.375 in |
| Outer Race OD (in): | 2.0472 in | Length Through Bore (in): | 1.375 in |
| Outer Race Width (mm): | 19.1 mm |
Technical Specifications
| Insert Material: | 52100 Bearing Steel | Measure Units: | Inch |
| Bore Shape: | Straight | Seal Type: | High Temp Labyrinth |
| Rolling Element: | Ball Bearing | Set Screw Thread: | 1/4-28 UNF |
| Housing Type: | Insert (ER Style) | Expansion: | No |
| Internal Clearance: | Increased | Misalignment: | None |
| Outer Ring Land Profile: | Tapered Lands | Bearing Insert Coating: | Black Oxide |
| Misalignment Type: | Static Only | Options: | High Temperature |
| Platform: | Gold Line Ball Bearing | End Cap: | No |
| Cage Material: | PPS - Polyphenylene Sulfide | Precision Rating: | ABEC 1 |
| Outer Race Profile: | Cylindrical | Inner Race Profile: | Wide Inner Ring |
| Lubrication Type: | PTFE thickened Grease | Locking Type: | Set Screw |
| Ability to Relubricate: | Yes | Vibration Frequency Inner Ring Defect: | 0.0985 cps |
| Inner Ring Fillet Radius (in): | 0.04 in | Vibration Frequency Outer Ring Defect: | 0.0682 cps |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Size Code: | 2-015 |
| Inner Race Heat Treat Method: | Zone-Hardened | Setscrew Torque (in-lbs): | 65-85 in/lbs |
| Duty/Status: | Standard | Series: | Unmounted Replacement Bearings |
| Maximum Operating Temperature (F): | 400 °F | Maximum Speed (rpm): | 2750 rpm |
| Vibration Frequency Roller Spin: | 0.0442 cps | Dynamic Load Rating (lb): | 2,801 lb |
| Static Load Rating (lb): | 1,651 lb | Cage Type: | Land Riding Retainer |
| Maximum Operating Temperature (C): | 204 °C |
General Specifications
| UPC: | 662461258965 | Weight: | 0.68 LB |
| Packaged Length: | 2.38 IN | Packaged Width: | 1.44 IN |
| Packaged Height: | 2.38 IN | HTC: | 8482.10.5048 |
| Country of Origin: | Mexico |

