Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - High Temperature - ERX-16 HI
Part #:705006
Catalog #:ERX-16 HI
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.38 in | Bore Size (in): | 1 in |
| Centerline to Front Face (in): | 0.859 in | Outer Race OD (in): | 2.0472 in |
| Outer Race Width (in): | 0.75 in | Outer Race OD (mm): | 52 mm |
| Inner Ring OD (in): | 1.375 in | Length Through Bore (in): | 1.375 in |
| Outer Race Width (mm): | 19.1 mm |
Technical Specifications
| Housing Type: | Insert (ER Style) | Bore Shape: | Straight |
| Measure Units: | Inch | Set Screw Thread: | 1/4-28 UNF |
| Rolling Element: | Ball Bearing | Insert Material: | 52100 Bearing Steel |
| Seal Type: | High Temp Labyrinth | Internal Clearance: | Increased |
| Expansion: | No | Misalignment: | None |
| Outer Ring Land Profile: | Tapered Lands | Bearing Insert Coating: | Black Oxide |
| Misalignment Type: | Static Only | Platform: | Gold Line Ball Bearing |
| Options: | High Temperature | End Cap: | No |
| Cage Material: | PPS - Polyphenylene Sulfide | Precision Rating: | ABEC 1 |
| Outer Race Profile: | Cylindrical | Inner Race Profile: | Wide Inner Ring |
| Maximum Speed (rpm): | 2750 rpm | Series: | Unmounted Replacement Bearings |
| Vibration Frequency Outer Ring Defect: | 0.0682 cps | Lubrication Type: | PTFE thickened Grease |
| Inner Race Heat Treat Method: | Zone-Hardened | Locking Type: | Set Screw |
| Duty/Status: | Standard | Maximum Operating Temperature (F): | 400 °F |
| Vibration Frequency Inner Ring Defect: | 0.0985 cps | Inner Ring Fillet Radius (in): | 0.04 in |
| Vibration Frequency Roller Spin: | 0.0442 cps | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Setscrew Torque (in-lbs): | 65-85 in/lbs | Ability to Relubricate: | Yes |
| Size Code: | 2-015 | Cage Type: | Land Riding Retainer |
| Dynamic Load Rating (lb): | 2,801 lb | Maximum Operating Temperature (C): | 204 °C |
| Static Load Rating (lb): | 1,651 lb |
General Specifications
| UPC: | 662461258972 | Weight: | 0.60 LB |
| Packaged Length: | 2.38 IN | Packaged Width: | 1.44 IN |
| Packaged Height: | 2.38 IN | HTC: | 8482.10.5048 |
| Country of Origin: | Mexico |

