Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - High Temperature - ERX-19 HI
Part #:705009
Catalog #:ERX-19 HI
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.5 in | Bore Size (in): | 1.1875 in |
| Centerline to Front Face (in): | 0.875 in | Outer Race OD (in): | 2.4409 in |
| Outer Race Width (in): | 0.875 in | Outer Race OD (mm): | 62 mm |
| Inner Ring OD (in): | 1.594 in | Length Through Bore (in): | 1.5 in |
| Outer Race Width (mm): | 22.2 mm |
Technical Specifications
| Seal Type: | High Temp Labyrinth | Set Screw Thread: | 1/4-28 UNF |
| Rolling Element: | Ball Bearing | Measure Units: | Inch |
| Insert Material: | 52100 Bearing Steel | Housing Type: | Insert (ER Style) |
| Bore Shape: | Straight | Internal Clearance: | Increased |
| Misalignment: | None | Expansion: | No |
| Outer Ring Land Profile: | Tapered Lands | Platform: | Gold Line Ball Bearing |
| End Cap: | No | Bearing Insert Coating: | Black Oxide |
| Options: | High Temperature | Misalignment Type: | Static Only |
| Cage Material: | PPS - Polyphenylene Sulfide | Precision Rating: | ABEC 1 |
| Inner Race Profile: | Wide Inner Ring | Outer Race Profile: | Cylindrical |
| Maximum Speed (rpm): | 2400 rpm | Series: | Unmounted Replacement Bearings |
| Size Code: | 2-13 | Duty/Status: | Standard |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Vibration Frequency Roller Spin: | 0.0385 cps |
| Inner Ring Fillet Radius (in): | 0.04 in | Inner Race Heat Treat Method: | Zone-Hardened |
| Lubrication Type: | PTFE thickened Grease | Maximum Operating Temperature (F): | 400 °F |
| Vibration Frequency Fundamental Train: | 0.0066 cps | Setscrew Torque (in-lbs): | 65-85 in/lbs |
| Locking Type: | Set Screw | Ability to Relubricate: | Yes |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Static Load Rating (lb): | 2,567 lb |
| Maximum Operating Temperature (C): | 204 °C | Dynamic Load Rating (lb): | 4,381 lb |
| Cage Type: | Land Riding Retainer |
General Specifications
| UPC: | 662461258996 | Weight: | 0.93 LB |
| Packaged Length: | 2.75 IN | Packaged Width: | 1.56 IN |
| Packaged Height: | 2.75 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

